(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frost Slide Glasses【1-100 Pieces Per Package】 (2-152-01)

Frost Slide Glasses (2-152-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-152-01
2-152-02
2-152-03
2-152-04
2-152-05
2-152-06
2-152-09
2-152-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Thickness
(mm)
Manufacturer Product Name Part Number Material Details

฿ 1,550.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.1 0.8 ~ 1.0 Frost Slide Glasses S2111 S2111 Crown Glasses

฿ 1,550.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.2 1.0 ~ 1.2 Frost Slide Glasses S2112 S2112 Crown Glasses

฿ 1,363.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Cut-edge No.1 0.8 ~ 1.0 Frost Slide Glasses S2123 S2123 Crown Glasses

฿ 1,363.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) White Cut-edge No.2 1.0 ~ 1.2 Frost Slide Glasses S2124 S2124 Crown Glasses

฿ 767.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Water Ground-edge 0.9 ~ 1.2 Frost Slide Glasses S2215 S2215 Soda Lime Glasses

฿ 625.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Water Cut-edge 1.2 ~ 1.5 Frost Slide Glasses S2226 S2226 Soda Lime Glasses

฿ 2,737.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.1 (For Fluorescence Microscopes) 0.8 ~ 1.0 Frost Slide Glasses S0317 White Ground-edge S0317 Crown Glasses

฿ 2,737.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.2 (For Fluorescence Microscopes) 1.0 ~ 1.2 Frost Slide Glasses S0318 White Ground-edge S0318 Crown Glasses

Basic Specifications

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Material
    Other resins
  • Specifications
    Degreased
  • Width×Length(mm)
    26X76
  • Frost Surface Size(mm)
    15X26
  • Features
    Does not erase even when stained or soaked in chemicals. It can be easily marked by a pencil so that arranging/storing can be easily made.

Product Description

Does not erase even when stained or soaked in chemicals. Can be drawn by pencil with ease and convenient for organizing and storage.

Part Number
2-152-01
2-152-02
2-152-03
2-152-04
2-152-05
2-152-06
2-152-09
2-152-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Thickness
(mm)
Manufacturer Product Name Part Number Material Details

฿ 1,550.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.1 0.8 ~ 1.0 Frost Slide Glasses S2111 S2111 Crown Glasses

฿ 1,550.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.2 1.0 ~ 1.2 Frost Slide Glasses S2112 S2112 Crown Glasses

฿ 1,363.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Cut-edge No.1 0.8 ~ 1.0 Frost Slide Glasses S2123 S2123 Crown Glasses

฿ 1,363.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) White Cut-edge No.2 1.0 ~ 1.2 Frost Slide Glasses S2124 S2124 Crown Glasses

฿ 767.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Water Ground-edge 0.9 ~ 1.2 Frost Slide Glasses S2215 S2215 Soda Lime Glasses

฿ 625.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Water Cut-edge 1.2 ~ 1.5 Frost Slide Glasses S2226 S2226 Soda Lime Glasses

฿ 2,737.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.1 (For Fluorescence Microscopes) 0.8 ~ 1.0 Frost Slide Glasses S0317 White Ground-edge S0317 Crown Glasses

฿ 2,737.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Ground-edge No.2 (For Fluorescence Microscopes) 1.0 ~ 1.2 Frost Slide Glasses S0318 White Ground-edge S0318 Crown Glasses

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1