(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Glass Slide【100 Pieces Per Package】 (2-154-02)

White Glass Slide (2-154-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-154-01
2-154-02
2-154-03
2-154-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Thickness
(mm)
Manufacturer Product Name Part Number

฿ 1,227.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Ground-Edge No.1 0.8 ~ 1.0 Water Slide Glasses S1111 No.1 100-pcs. contained S1111

฿ 1,227.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Ground-Edge No.2 1.0 ~ 1.2 Water Slide Glasses S1112 No.2 100-pcs. contained S1112

฿ 932.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Cut-edge No.1 0.8 ~ 1.0 Water Slide Glasses S1126 No.1 100-pcs. contained S1126

฿ 932.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Cut-edge No.2 1.0 ~ 1.2 Water Slide Glasses S1127 No.2 100-pcs. Contained S1127

Basic Specifications

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Material
    Other resins
  • Specifications
    Degreased
  • Material Details
    Colorless and Transparent / Crown Glasses
  • Width×Length(mm)
    26X76
  • Refraction Rate
    ne=1.524
  • Flatness(mm)
    0.010 mm or Less (JISR3703 Test Method)
  • Features
    The products made from the chemically high purity materials enables the good transmittance. Self-fluorescence is very small, making it suitable for use in a fluorescent microscope.

Product Description

Made of chemically high-purity raw materials so that transmittance is good. Self-fluorescence is very small, making it suitable for use in a fluorescent microscope.

Part Number
2-154-01
2-154-02
2-154-03
2-154-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Thickness
(mm)
Manufacturer Product Name Part Number

฿ 1,227.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Ground-Edge No.1 0.8 ~ 1.0 Water Slide Glasses S1111 No.1 100-pcs. contained S1111

฿ 1,227.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Ground-Edge No.2 1.0 ~ 1.2 Water Slide Glasses S1112 No.2 100-pcs. contained S1112

฿ 932.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Cut-edge No.1 0.8 ~ 1.0 Water Slide Glasses S1126 No.1 100-pcs. contained S1126

฿ 932.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Cut-edge No.2 1.0 ~ 1.2 Water Slide Glasses S1127 No.2 100-pcs. Contained S1127

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1