(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Station Chair

Station Chair

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-9196-01

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ300
  • Sitting Height(mm)
    600~700
  • Manufacturer Product Name
    Station Chair SK105
  • Manufacturer Model Number
    SK105
  • Detailed Material
    Sheet/vinyl, main body/steel
  • Step Height(mm)
    270
  • Step Diameter(mm)
    φ380
  • Features
    Suitable for working on high work stations. One-touch height adjustment of seat.
  • Capacity
    1 Leg
Part Number
6-9196-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 10,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ300
  • Sitting Height(mm)
    600~700
  • Manufacturer Product Name
    Station Chair SK105
  • Manufacturer Model Number
    SK105
  • Detailed Material
    Sheet/vinyl, main body/steel
  • Step Height(mm)
    270
  • Step Diameter(mm)
    φ380
  • Features
    Suitable for working on high work stations. One-touch height adjustment of seat.
  • Capacity
    1 Leg

Product Description

Station Chair
[Features]
·The height of the seat can be adjusted with one touch.
·Suitable for working on high workstations.

Specifications of 6-9196-01

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ300
  • Sitting Height(mm)
    600~700
  • Manufacturer Product Name
    Station Chair SK105
  • Manufacturer Model Number
    SK105
  • Detailed Material
    Sheet/vinyl, main body/steel
  • Step Height(mm)
    270
  • Step Diameter(mm)
    φ380
  • Features
    Suitable for working on high work stations. One-touch height adjustment of seat.
  • Capacity
    1 Leg
Part Number
6-9196-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 10,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1