(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Chair DX

Round Chair DX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,000.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8029-01
2-8029-02
2-8029-03
2-8029-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Black Round Chair DX GS010-VBK GS010-VBK 4534889424016 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Light blue Round Chair DX GS010-VBL GS010-VBL 4534889424009 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pastel Pink Round Chair DX GS010-VPI GS010-VPI 4534889424030 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) White Round Chair DX GS010-VWH GS010-VWH 4534889424009 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Weight(kg)
    5.2
  • Detailed Material
    Seat surface / Vinyl Leather Upholstery, Leg / Nylon Molded Product, Adjustable Leg Material: PP (Polypropylene)
  • Caster(mm)
    Made of Nylon (Dual Wheels)
  • Lift method
    Gas Cylinder Type
  • Leg Width(mm)
    530
  • Sheet thickness(mm)
    80
  • Features
    The diameter of the washer is larger than usual, with greater thickness for more stable and gentle seating comfort. Colors may be used to identify applications and work sites. Install adjustable legs (sold separately) to convert the product into fixed leg type with superior stability.
  • Capacity
    1 Leg

Product Description

Provides firm sitting comfort.

Part Number
2-8029-01
2-8029-02
2-8029-03
2-8029-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Black Round Chair DX GS010-VBK GS010-VBK 4534889424016 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Light blue Round Chair DX GS010-VBL GS010-VBL 4534889424009 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pastel Pink Round Chair DX GS010-VPI GS010-VPI 4534889424030 1 Leg

฿ 5,000.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) White Round Chair DX GS010-VWH GS010-VWH 4534889424009 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1