(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chair (1-7011-02)

Chair (1-7011-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7011-01
1-7011-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Manufacturer Product Name Manufacturer Model Number Detailed Material Capacity

฿ 5,738.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Vinyl Leather Chair QZY-A0-PVC QZY-A0-PVC Sheet/vinyl leather 1 Leg

฿ 5,147.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Fabric Chair QZY-A0-OXFORD QZY-A0-OXFORD Sheet/fabric 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Sitting Height(mm)
    410~540
  • Weight(kg)
    6.5
  • Specifications
    With Lift Mechanism
  • Seat Dimensions(mm)
    Approx. 390X420
  • Features
    It is a 5-leg type with high stability. The seat height can be adjusted with a single touch.
  • Capacity
    1 Leg

Product Description

A 5-leg type with high stability. The seat height can be adjusted with a single touch.

Part Number
1-7011-01
1-7011-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Manufacturer Product Name Manufacturer Model Number Detailed Material Capacity

฿ 5,738.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Vinyl Leather Chair QZY-A0-PVC QZY-A0-PVC Sheet/vinyl leather 1 Leg

฿ 5,147.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Fabric Chair QZY-A0-OXFORD QZY-A0-OXFORD Sheet/fabric 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1