(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial and Stain Resistant Chair (2-8031-02)

Antibacterial and Stain Resistant Chair (2-8031-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8031-01
2-8031-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Full height
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Capacity

฿ 15,457.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without Ring 410~510 410~510 Antibacterial and Stain Resistant Chair SC-380 SC-380 4562108470919 10 1 Leg

฿ 17,728.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With Ring 740~900 465~625 Antibacterial and Stain Resistant Chair SC-380R SC-380R 4562108470926 11 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Detailed Material
    Seat Part / Antibacterial, Antifouling-processed Upholstery Back / PP (Polypropylene), Leg / Steel, Chrome Plating Finish
  • Caster(mm)
    Made of Nylon (Single Wheel)
  • Lift method
    Gas Cylinder Type
  • Features
    The seat surface utilizes leather with antibacterial and antifouling processing. Even when wiped with alcohol-type substances, it still maintains its softness. The back can also be folded back, allowing it to be stored under a laboratory bench or work bench.
  • Capacity
    1 Leg

Product Description

The seat surface is made from antimicrobial/dirt-resistant leather. Even after being cleaned with alcohol, it still maintains its softness. The back may be stored beneath a laboratory table or workbench by folding it.

Part Number
2-8031-01
2-8031-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Full height
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Capacity

฿ 15,457.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Without Ring 410~510 410~510 Antibacterial and Stain Resistant Chair SC-380 SC-380 4562108470919 10 1 Leg

฿ 17,728.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) With Ring 740~900 465~625 Antibacterial and Stain Resistant Chair SC-380R SC-380R 4562108470926 11 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1