(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Researcher Stool (1-2436-03)

Researcher Stool (1-2436-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2436-01
1-2436-02
1-2436-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Green Stool TSS-16RL-STCC-GR TSS-16RL-STCC-GR 4562108488860 1 Leg

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Blue Stool TSS-16RL-STCC-BL TSS-16RL-STCC-BL 4562108488877 1 Leg

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pink Stool TSS-16RL-STCCLWI TSS-16RL-STCC-LWI 4562108488884 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    510X500X685~860
  • Size of Seat Surface(mm)
    420X400
  • Sitting Height(mm)
    475~650
  • Weight(kg)
    10.5
  • Detailed Material
    Backing, seat surface/ molded urethane, PP (polypropylene) vinyl leather covering, antimicrobial/dirt-resistant processing, legs/PP (polypropylene), steel
  • Caster(mm)
    ø50 Rubber Type (with Seating Stoppers)
  • Lift method
    Gas Cylinder Type
  • Features
    Brake is activated when 36 kg or more is applied, and released when the seat is vacated.
  • Capacity
    1 Leg

Product Description

The brakes are activated when a load of 36 kg or more is applied and released when the seat is left.
The brakes are applied to the casters when seated.

Part Number
1-2436-01
1-2436-02
1-2436-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Green Stool TSS-16RL-STCC-GR TSS-16RL-STCC-GR 4562108488860 1 Leg

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Blue Stool TSS-16RL-STCC-BL TSS-16RL-STCC-BL 4562108488877 1 Leg

฿ 30,432.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) Pink Stool TSS-16RL-STCCLWI TSS-16RL-STCC-LWI 4562108488884 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1