(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Special Chair for Researchers, Caster Type (3-5331-01)

Special Chair for Researchers, Caster Type (3-5331-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5331-01 SALE
3-5331-02 SALE
3-5331-03 SALE
3-5331-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Size of Seat Surface
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 18,183.00

฿ 14,546.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X415~505 385X325 415 to 505, 90 strokes (Gas spring) Researcher Chair LC-50 without Back LC-50 (No back) 4562108470933 1 Leg

฿ 20,912.00

฿ 16,729.60

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X645~735 385X350 415 to 505, 90 strokes (Gas spring) Researcher Chair LC-50 with Back LC-60 (No back) 4562108470940 1 Leg

฿ 21,820.00

฿ 17,456.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X465~635 385X325 465 to 635, 160 strokes (Gas spring) Researcher Chair LC-50R without Back LC-50R (No back) 4562108470957 1 Leg

฿ 23,185.00

฿ 18,548.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X700~860 385X350 465 to 635, 160 strokes (Gas spring) Researcher Chair LC-60R with Back LC-60R (No back) 4562108470964 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Detailed Material
    Sheet Part for Seat / Urethane Foam Molding (conductive specifications), Back Upholstery: Vinyl Leather Upholstery (conductive specifications), Tension Glide / Nylon (conductive specifications)
  • Seat surface angle adjustment
    Front Tilt 5°, Rear Tile 7°
  • Features
    Even odd heights can be easily adjusted with one touch. Since posture can be adjusted according to the work, it reduces fatigue caused by long working hours. Backrest, seat, and caster are conductive, and can be used for work sensitive to static electricity. Designed and processed to suppress dust generation and can be used with confidence in a clean room.
  • Capacity
    1 Leg

Product Description

"For researchers only" was the watchword in design.

Part Number
3-5331-01 SALE
3-5331-02 SALE
3-5331-03 SALE
3-5331-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Size of Seat Surface
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 18,183.00

฿ 14,546.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X415~505 385X325 415 to 505, 90 strokes (Gas spring) Researcher Chair LC-50 without Back LC-50 (No back) 4562108470933 1 Leg

฿ 20,912.00

฿ 16,729.60

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X645~735 385X350 415 to 505, 90 strokes (Gas spring) Researcher Chair LC-50 with Back LC-60 (No back) 4562108470940 1 Leg

฿ 21,820.00

฿ 17,456.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X465~635 385X325 465 to 635, 160 strokes (Gas spring) Researcher Chair LC-50R without Back LC-50R (No back) 4562108470957 1 Leg

฿ 23,185.00

฿ 18,548.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 455X435X700~860 385X350 465 to 635, 160 strokes (Gas spring) Researcher Chair LC-60R with Back LC-60R (No back) 4562108470964 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1