(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Special Chair for Researchers, Fixed Leg Type (1-5930-02)

Special Chair for Researchers, Fixed Leg Type (1-5930-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5930-01 SALE
1-5930-02 SALE
1-5930-03 SALE
1-5930-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 17,813.00

฿ 14,250.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X395~485 395~485 Chair for Researchers LC-50F LC-50F (No back) 4562108470841 1 Leg

฿ 21,028.00

฿ 16,822.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X450~610 450~610 Chair for Researchers LC-50RF LC-50RF (No back) 4562108470858 1 Leg

฿ 21,523.00

฿ 17,218.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X625~715 395~485 Chair for Researchers LC-60F LC-60F (No back) 4562108470865 1 Leg

฿ 25,235.00

฿ 20,188.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X670~830 450~610 Chair for Researchers LC-60RF LC-60RF (No back) 4562108470872 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Detailed Material
    Sheet Part for Seat / Urethane Foam Molding (conductive specifications), Back Upholstery: Vinyl Leather Upholstery (conductive specifications), Tension Glide / Nylon (conductive specifications)
  • Seat surface angle adjustment
    Front Tilt 5°, Rear Tile 7°
  • Features
    Tension glide (fixed legs) type provides a high sense of stability. Owing to negligible dust generation due to abrasion, it is also suitable for use in clean rooms. Back / seat / tension glides are conductive, therefore can also be used for jobs in which static electricity can be a problem.
  • Capacity
    1 Leg

Product Description

Tension glide (fixed legs) type provides a high sense of stability. Suitable for use in cleanrooms since there is little dust generation due to wear. Back / seat / tension glides are conductive, suitable for static-sensitive work.

Part Number
1-5930-01 SALE
1-5930-02 SALE
1-5930-03 SALE
1-5930-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 17,813.00

฿ 14,250.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X395~485 395~485 Chair for Researchers LC-50F LC-50F (No back) 4562108470841 1 Leg

฿ 21,028.00

฿ 16,822.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X450~610 450~610 Chair for Researchers LC-50RF LC-50RF (No back) 4562108470858 1 Leg

฿ 21,523.00

฿ 17,218.40

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X625~715 395~485 Chair for Researchers LC-60F LC-60F (No back) 4562108470865 1 Leg

฿ 25,235.00

฿ 20,188.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 500X480X670~830 450~610 Chair for Researchers LC-60RF LC-60RF (No back) 4562108470872 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1