(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1954-01 |
1-1954-02 |
1-1954-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Other | Size (mm) |
Type | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Detailed Material | Caster (mm) |
Load Resistance | Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,118.00 ฿ 31,294.40 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Cart/Wagon | - | 1032X508X960 | Fully open | Extra Utility Cart 4091 | 4091 | 19.7 | Shelf Board / PP (Polypropylene), Pillar / Steel, Panel / PS (Polystyrene) | ø102 Rubber Type (Swivel Wheels x 4) | 136 kg (each shelf 45 kg) | The shelf board has fall prevention processing on four sides. A combination of 4093 and 4098 can be used as a security cart with a lock function. | 1 unit | ||
฿ 53,500.00 ฿ 42,800.00 |
WAGON/CHAIR | 1 Piece(s) | 35 Day(s) | Cart/Wagon | - | 1032X508X960 | Includes two side panels | Extra Utility Cart 4092 | 4092 | 20.8 | Shelf Board / PP (Polypropylene), Pillar / Steel, Panel / PS (Polystyrene) | ø102 Rubber Type (Swivel Wheels x 4) | 136 kg (each shelf 45 kg) | The shelf board has fall prevention processing on four sides. A combination of 4093 and 4098 can be used as a security cart with a lock function. | 1 unit | ||
฿ 8,285.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Other | Option | - | Set of door with lock for 4,093 (For 1 tier) | Extra Utility Cart 4098 | 4098 | - | - | - | - | - | 1 Set (Door with Lock: 1 Level) |
The shelf board is processed to prevent falling in all four directions. A combination of 4093 and 4098 can be used as a security cart with a lock function.
Part Number |
---|
1-1954-01 |
1-1954-02 |
1-1954-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Other | Size (mm) |
Type | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Detailed Material | Caster (mm) |
Load Resistance | Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,118.00 ฿ 31,294.40 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Cart/Wagon | - | 1032X508X960 | Fully open | Extra Utility Cart 4091 | 4091 | 19.7 | Shelf Board / PP (Polypropylene), Pillar / Steel, Panel / PS (Polystyrene) | ø102 Rubber Type (Swivel Wheels x 4) | 136 kg (each shelf 45 kg) | The shelf board has fall prevention processing on four sides. A combination of 4093 and 4098 can be used as a security cart with a lock function. | 1 unit | ||
฿ 53,500.00 ฿ 42,800.00 |
WAGON/CHAIR | 1 Piece(s) | 35 Day(s) | Cart/Wagon | - | 1032X508X960 | Includes two side panels | Extra Utility Cart 4092 | 4092 | 20.8 | Shelf Board / PP (Polypropylene), Pillar / Steel, Panel / PS (Polystyrene) | ø102 Rubber Type (Swivel Wheels x 4) | 136 kg (each shelf 45 kg) | The shelf board has fall prevention processing on four sides. A combination of 4093 and 4098 can be used as a security cart with a lock function. | 1 unit | ||
฿ 8,285.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Other | Option | - | Set of door with lock for 4,093 (For 1 tier) | Extra Utility Cart 4098 | 4098 | - | - | - | - | - | 1 Set (Door with Lock: 1 Level) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?