(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Desiccator VW/VW-C (1-069-01)

Vacuum Desiccator VW/VW-C (1-069-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-069-01 SALE
1-069-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 122,064.00

฿ 91,548.00

DESICCATOR 1 Piece(s) 60 Day(s) No Outlet Vacuum desiccator VW Type VW Type 4560111766685 Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each), Vacuum gauge x 1 pc, Power cord: 2.9 m cord with 3P plug, made of PMMA (acrylic), Shelf board x 2 pcs, Silica gel dish x 1 pc 1 unit

฿ 103,645.00

฿ 77,733.75

DESICCATOR 1 Piece(s) 35 Day(s) With Outlet Vacuum Desiccator VW-C VW-C Type 4560111766692 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Outlet in the container (VW-C): 100 VAC, 15 A, 3P x 2 pcs., Power switch (VW-C): 2 toggle switches, 1 vacuum gauge, Power cord: Approximately 2.9 m cord with a 3P plug, 2 shelf boards with OA adapters (VW-C) made with PMMA (acrylic material), and 1 silica gel plate 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    48
  • External Dimensions(mm)
    550×452×590
  • Internal dimensions(mm)
    400X300X400
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approx. 2/level (uniform load)
  • Material
    Main body / Transparent reinforced PMMA (acrylic) (plate thickness 25 mm), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Weight(kg)
    35
  • Shelf Board Size(mm)
    398X260X4t
  • Recommended vacuum pump
    P.207 1-672-07 Oil Rotation Vacuum Pump G-50SA P.203 1-4148-05 Dry Rotation Vacuum Pump DTC-60 P.199 1-671-11 Dry Vacuum Pump DA-60D
  • Number of Shelf Tiers
    3 tiers (Shelf interval: 96 mm)
  • Specification details
    Outlet With External Switch (100 V 15 A Single Type) x 2 pcs (VW-C Type Only)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Internal Capacity
    1 unit

Product Description

Vacuum desiccator for use in research facilities.
[Features]
· Materials: Main body / clear reinforced PMMA (acrylic) (plate thickness 25 mm), valve and vacuum gauge mounting portion / PC (polycarbonate).
· Allowable degree of vacuum: Approx. 133 Pa.
· Shelf plate dimensions: 398 × 260 × 4 tmm. 
· No. of shelves: 3 shelves (shelf spacing: 96 mm). 
· Shelf plate load-bearing capacity: Approx. 2 kg / shelf (even load bearing).
· Has 2 outlets with an external switch (100 V, 15 A 1 series). (VW-C type only)

Part Number
1-069-01 SALE
1-069-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 122,064.00

฿ 91,548.00

DESICCATOR 1 Piece(s) 60 Day(s) No Outlet Vacuum desiccator VW Type VW Type 4560111766685 Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each), Vacuum gauge x 1 pc, Power cord: 2.9 m cord with 3P plug, made of PMMA (acrylic), Shelf board x 2 pcs, Silica gel dish x 1 pc 1 unit

฿ 103,645.00

฿ 77,733.75

DESICCATOR 1 Piece(s) 35 Day(s) With Outlet Vacuum Desiccator VW-C VW-C Type 4560111766692 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Outlet in the container (VW-C): 100 VAC, 15 A, 3P x 2 pcs., Power switch (VW-C): 2 toggle switches, 1 vacuum gauge, Power cord: Approximately 2.9 m cord with a 3P plug, 2 shelf boards with OA adapters (VW-C) made with PMMA (acrylic material), and 1 silica gel plate 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Vacuum Desiccator Usable In Facilities For Research

Vacuum desiccator external appearance
    Dimensions
  • 1-069-01: outer dimensions W550 × D452 × H590 mm, inner dimensions: W400 × D300 × H400 mm
  • 1-069-02: outer dimensions W550 × D452 × H590 mm, inner dimensions: W400 × D300 × H400 mm
  • Accessories
  • Vacuum valve: small / ø8 (outer diameter 8 mm), large / ø14 (outer diameter 14 mm) (1 of each)
  • Inside outlet (VW-C): 100 V AC 15 A 3P × 1 port × 2 pcs.
  • Power switch (VW-C): toggle switch × 2
  • Vacuum gauge × 1
  • Power cord: cord with 3P plug, approx. 2.9 m, with OA adapter (VW-C)
  • PMMA (acrylic) shelf plate × 2
  • Silica gel dish × 1
Outlet shape external appearance

Outlet shape

Dimensional Outline Drawing

-01 (unit: mm)

-01 (unit: mm)

-02 (unit: mm)

-02 (unit: mm)