(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-067-01 |
1-067-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | JAN Code | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70,462.00 ฿ 52,846.50 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | No Outlet | Vacuum desiccator VLH Type | VLH Type | 4560111766630 | Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 3 shelf boards, and 1 silica gel plate | 1 unit | ||
฿ 81,827.00 ฿ 61,370.25 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | With Outlet | Vacuum Desiccator VLH-C | VLH-C Type | 4560111766647 | Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each), Power cord fixed into the socket inside the storage compartment: 2.9 m cord with 3P plug, Vacuum gauge with OA adapter x 1 pcs, Shelf board x 3 pcs, Silica gel dish x 1 pc | 1 unit |
Vacuum desiccator that comes in 2 varieties, one with an outlet (VLH-C type), and one without an outlet (VLH type).
[Features]
· Materials: Main body / clear reinforced PMMA (acrylic) (plate thickness 25 mm), valve and vacuum gauge mounting portion / PC (polycarbonate).
· Allowable degree of vacuum: Approx. 133 Pa.
· Shelf plate dimensions: 257 × 257 × 4 tmm.
· No. of shelves: 4 shelves (shelf spacing: 85 mm).
· Shelf plate load-bearing capacity: Approx. 2 kg / shelf (even load bearing).
· Has 2 outlet with an external switch (100 V, 15 A 1 series). (VLH-C type only)
Part Number |
---|
1-067-01 |
1-067-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | JAN Code | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70,462.00 ฿ 52,846.50 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | No Outlet | Vacuum desiccator VLH Type | VLH Type | 4560111766630 | Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 3 shelf boards, and 1 silica gel plate | 1 unit | ||
฿ 81,827.00 ฿ 61,370.25 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | With Outlet | Vacuum Desiccator VLH-C | VLH-C Type | 4560111766647 | Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each), Power cord fixed into the socket inside the storage compartment: 2.9 m cord with 3P plug, Vacuum gauge with OA adapter x 1 pcs, Shelf board x 3 pcs, Silica gel dish x 1 pc | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
1-067-02 (VLH-C type) outlet external appearance
-01 (unit: mm)
-02 (unit: mm)
How can we improve?
How can we improve?