(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Polycarbonate Desiccator

Vacuum Polycarbonate Desiccator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-066-21

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • Caster
    NA
  • Full height(mm)
    296
  • Specifications
    With Valve / 240 Type
  • Material
    Main Body / PC (Polycarbonate), O-Ring/NBR (Nitrile Rubber)
  • Product Name
    Vacuum Polycarbonate Desiccator Model 240 with Valve
  • Weight(kg)
    1.5
  • Manufacturer Model Number
    240 Type
  • JAN Code
    4562108471466
  • Accessory
    Magnetic Plate x 1 pc
  • Recommended vacuum pump
    Dry Vacuum Pump DTC-22, Dry Vacuum Pump DA-20D, Hydraulic Rotary Vacuum Pump G-50SA
  • Internal Diameter
    φ245mm
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 mmHg)
  • Outer Diameter of Metal Valve
    φ9mm
  • Features
    Lightweight and tough vacuum desiccator made of PC (polycarbonate). The joint has received high-precision molding processing (with O-ring) in order to maintain the vacuum without grease. Magnetic plates are corrosion-resistant and nonadherent. Can carry reactive crucible as-is.
  • Internal Capacity
    1 unit
Part Number
1-066-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,560.70

DESICCATOR 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • Caster
    NA
  • Full height(mm)
    296
  • Specifications
    With Valve / 240 Type
  • Material
    Main Body / PC (Polycarbonate), O-Ring/NBR (Nitrile Rubber)
  • Product Name
    Vacuum Polycarbonate Desiccator Model 240 with Valve
  • Weight(kg)
    1.5
  • Manufacturer Model Number
    240 Type
  • JAN Code
    4562108471466
  • Accessory
    Magnetic Plate x 1 pc
  • Recommended vacuum pump
    Dry Vacuum Pump DTC-22, Dry Vacuum Pump DA-20D, Hydraulic Rotary Vacuum Pump G-50SA
  • Internal Diameter
    φ245mm
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 mmHg)
  • Outer Diameter of Metal Valve
    φ9mm
  • Features
    Lightweight and tough vacuum desiccator made of PC (polycarbonate). The joint has received high-precision molding processing (with O-ring) in order to maintain the vacuum without grease. Magnetic plates are corrosion-resistant and nonadherent. Can carry reactive crucible as-is.
  • Internal Capacity
    1 unit

Product Description

A vacuum desiccator made of lightweight and sturdy polycarbonate.
[Features]
· Materials: Main body / PC (polycarbonate), O-ring / NBR (nitrile rubber).
· Accessories: Magnetic plate × 1.
· Vacuum desiccator made of lightweight and durable PC (polycarbonate).
· The junction is precision molded in order to allow it to maintain a vacuum without the use of grease. (With O-ring)
· The magnetic plate is corrosion resistant and non-adhesive, so a reaction crucible can be placed directly on it.
· 240G/300G types have a vacuum gauge.
· The G2 type has 2 valves.

Specifications of 1-066-21

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • Caster
    NA
  • Full height(mm)
    296
  • Specifications
    With Valve / 240 Type
  • Material
    Main Body / PC (Polycarbonate), O-Ring/NBR (Nitrile Rubber)
  • Product Name
    Vacuum Polycarbonate Desiccator Model 240 with Valve
  • Weight(kg)
    1.5
  • Manufacturer Model Number
    240 Type
  • JAN Code
    4562108471466
  • Accessory
    Magnetic Plate x 1 pc
  • Recommended vacuum pump
    Dry Vacuum Pump DTC-22, Dry Vacuum Pump DA-20D, Hydraulic Rotary Vacuum Pump G-50SA
  • Internal Diameter
    φ245mm
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 mmHg)
  • Outer Diameter of Metal Valve
    φ9mm
  • Features
    Lightweight and tough vacuum desiccator made of PC (polycarbonate). The joint has received high-precision molding processing (with O-ring) in order to maintain the vacuum without grease. Magnetic plates are corrosion-resistant and nonadherent. Can carry reactive crucible as-is.
  • Internal Capacity
    1 unit
Part Number
1-066-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,560.70

DESICCATOR 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Lightweight And Durable Polycarbonate Vacuum Desiccator Specifications

Polycarbonate vacuum desiccator external appearance
  • Allowable degree of vacuum: approx. 133 Pa
  • Outer diameter of metal valve: ø9 (diameter 9 mm)
  • Inner diameter: 240 / 240G / 240 type-G2: ø245 (diameter 245 mm), 300 / 300G / 300 type-G2: ø306 (diameter 306 mm)
  • Total height: 240 / 240G / 240 type-G2 / 296 mm, 300 / 300G / 300 type-G2 / 368 mm (*Vacuum gauge excluded for 240G / 240 type-G2 / 300G / 300 type-G2)
  • Inner capacity: 240 / 240G / 240 type-G2: approx. 9 L, 300 / 300G / 300 type-G2: approx. 19 L