(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Desiccator VDC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 52,000.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1461-01 SALE
1-1461-02 SALE
1-1461-03 SALE
1-1461-04 SALE
1-612-01 SALE
1-612-02 SALE
1-612-03 SALE
1-612-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Type (Details) Accessory Shelf Board Installation Interval
(mm)
Features Internal Capacity

฿ 72,543.00

฿ 54,407.25

DESICCATOR 1 Piece(s) 19 Day(s) 418×398×381 280×310×293 Standard 5 Vacuum Desiccator VDC-31 10.8 VDC-31 4560111753272 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 60 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 52,000.00

฿ 41,600.00

DESICCATOR 1 Piece(s) 19 Day(s) 322×285×271 190×202×204 Standard 3 Vacuum Desiccator VDC-11 4.2 VDC-11 4560111740302 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 48 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 58,777.00

฿ 47,021.60

DESICCATOR 1 Piece(s) 19 Day(s) 420×392×281 280×290×195 Standard 5 Vacuum Desiccator VDC-21 8.2 VDC-21 4560111740319 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 46.6 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 92,590.00

฿ 81,016.25

DESICCATOR 1 Piece(s) 19 Day(s) 419×397×491 280×310×395 Standard 5 Vacuum Desiccator VDC-41 12.2 VDC-41 4560111740326 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 64.2 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 76,706.00

฿ 67,117.75

DESICCATOR 1 Piece(s) 19 Day(s) 418×398×381 280×310×293 UV Cut Type 5 Vacuum Desiccator VDC-31U 10.8 VDC-31U 4560111740357 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 56,658.00

฿ 45,326.40

DESICCATOR 1 Piece(s) 19 Day(s) 322×285×271 190×202×204 UV Cut Type 3 Vacuum Desiccator VDC-11U 4.2 VDC-11U 4560111740333 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 70,427.00

฿ 52,820.25

DESICCATOR 1 Piece(s) 19 Day(s) 420×392×281 280×290×195 UV Cut Type 5 Vacuum Desiccator VDC-21U 8.2 VDC-21U 4560111740340 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 98,036.00

฿ 85,781.50

DESICCATOR 1 Piece(s) 19 Day(s) 420×397×491 280×310×395 UV Cut Type 5 Vacuum Desiccator VDC-41U 12.2 VDC-41U 4560111740364 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Caster
    NA
  • Material
    Main Body, Shelf Board: PC (Polycarbonate), Silica Gel Dish: PP (Polypropylene), Packing: Silicone Rubber
  • Total load capacity(kg)
    100 (Main Body)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Vacuum valve diameter
    φ9mm
  • Internal Capacity
    1 unit

Product Description

As it is integrally molded, it achieves high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves each are installed on the left and right sides. Can be used stacked in two levels. Cuts UV rays of 400 nm and below.

Part Number
1-1461-01 SALE
1-1461-02 SALE
1-1461-03 SALE
1-1461-04 SALE
1-612-01 SALE
1-612-02 SALE
1-612-03 SALE
1-612-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Type (Details) Accessory Shelf Board Installation Interval
(mm)
Features Internal Capacity

฿ 72,543.00

฿ 54,407.25

DESICCATOR 1 Piece(s) 19 Day(s) 418×398×381 280×310×293 Standard 5 Vacuum Desiccator VDC-31 10.8 VDC-31 4560111753272 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 60 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 52,000.00

฿ 41,600.00

DESICCATOR 1 Piece(s) 19 Day(s) 322×285×271 190×202×204 Standard 3 Vacuum Desiccator VDC-11 4.2 VDC-11 4560111740302 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 48 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 58,777.00

฿ 47,021.60

DESICCATOR 1 Piece(s) 19 Day(s) 420×392×281 280×290×195 Standard 5 Vacuum Desiccator VDC-21 8.2 VDC-21 4560111740319 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 46.6 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 92,590.00

฿ 81,016.25

DESICCATOR 1 Piece(s) 19 Day(s) 419×397×491 280×310×395 Standard 5 Vacuum Desiccator VDC-41 12.2 VDC-41 4560111740326 Standard Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 64.2 As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. 1 unit

฿ 76,706.00

฿ 67,117.75

DESICCATOR 1 Piece(s) 19 Day(s) 418×398×381 280×310×293 UV Cut Type 5 Vacuum Desiccator VDC-31U 10.8 VDC-31U 4560111740357 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 56,658.00

฿ 45,326.40

DESICCATOR 1 Piece(s) 19 Day(s) 322×285×271 190×202×204 UV Cut Type 3 Vacuum Desiccator VDC-11U 4.2 VDC-11U 4560111740333 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Two valves can be installed on each side. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 70,427.00

฿ 52,820.25

DESICCATOR 1 Piece(s) 19 Day(s) 420×392×281 280×290×195 UV Cut Type 5 Vacuum Desiccator VDC-21U 8.2 VDC-21U 4560111740340 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 2 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

฿ 98,036.00

฿ 85,781.50

DESICCATOR 1 Piece(s) 19 Day(s) 420×397×491 280×310×395 UV Cut Type 5 Vacuum Desiccator VDC-41U 12.2 VDC-41U 4560111740364 UV Cut Type Silica gel plate x 1, plug x 2, vacuum valve x 1, vacuum gauge x 1, shelf x 3 - As it is integrally molded, it is excellent in high strength and high airtightness. As a seamless silicone gasket is used for the door, it has high airtightness and does not require grease. Can be used in 2 stacked layers. It cuts ultraviolet rays of 400 nm or less. 1 unit

Loading...

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.

The product list can be filtered using the selections found beneath the specification item name.

  1. 1