(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7925-11 |
2-7925-12 |
2-7925-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | Measurement principle | Measuring gas | Displayed value | Resolution | Measuring range | Measurement accuracy | Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,123.00 ฿ 23,298.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Sensor Built-In Type | Nitrogen Concentration Meter AJX-N2B | AJX-N2B | Galvanic Battery Type | O2 (oxygen) | 100-Oxygen Concentration (%) | 0.001 | 100~70%(N2) | ±0.5%(100~70%) | 100-oxygen concentration (%) is displayed, so nitrogen and argon gas substitution degree is recognized at a glance. This can be used for electronics parts storage N2, lead-free solder N2, desiccator, glove box, and nitrogen inflation etc. | The displayed value is 100 minus oxygen concentration (%). It is not from a strict nitrogen measurement. It cannot be used as an oxygen deficiency alarm because it has no alarm device. | 1 unit | ||
฿ 34,948.00 ฿ 27,958.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Separate Sensor Type (Curled Cord: Approx. 1.7 m) | Nitrogen Concentration Meter AJX-N2BR | AJX-N2BR | Galvanic Battery Type | O2 (oxygen) | 100-Oxygen Concentration (%) | 0.001 | 100~70%(N2) | ±0.5%(100~70%) | 100-oxygen concentration (%) is displayed, so nitrogen and argon gas substitution degree is recognized at a glance. This can be used for electronics parts storage N2, lead-free solder N2, desiccator, globe box, and nitrogen inflation etc. M16 thread (1 mm pitch) makes it easy to install on glove box etc. | The displayed value is 100 minus oxygen concentration (%). It is not from a strict nitrogen measurement. It cannot be used as an oxygen deficiency alarm because it has no alarm device. | 1 unit | ||
฿ 10,588.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Tube Adapter (dedicated to AJX-N2BR) | Nitrogen Concentration Meter N2ADP | N2ADP | - | - | - | - | - | - | In-line concentration measurement is possible by connecting a tube with an O.D. of φ6 mm. | - | 1 pc. |
Special concentration meter for gas replacement in research facilities, storage and transportation.
[Features]
· Displays 100-oxygen concentration (%) and allows for checking at a glance of degree of nitrogen and argon gas replacement.
· Can be used for N2 for storage of electronic components, N2 for lead-free solder, desiccators and glove compartments, and nitrogen refilling, etc.
· AJX-N2BR has M16 threading (1 mm spacing), so it can also be mounted to glove boxes, etc.
· For N2ADP, in-line concentration measurement is possible by connecting a tube with an outer diameter of ø6 mm.
Part Number |
---|
2-7925-11 |
2-7925-12 |
2-7925-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | Measurement principle | Measuring gas | Displayed value | Resolution | Measuring range | Measurement accuracy | Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,123.00 ฿ 23,298.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Sensor Built-In Type | Nitrogen Concentration Meter AJX-N2B | AJX-N2B | Galvanic Battery Type | O2 (oxygen) | 100-Oxygen Concentration (%) | 0.001 | 100~70%(N2) | ±0.5%(100~70%) | 100-oxygen concentration (%) is displayed, so nitrogen and argon gas substitution degree is recognized at a glance. This can be used for electronics parts storage N2, lead-free solder N2, desiccator, glove box, and nitrogen inflation etc. | The displayed value is 100 minus oxygen concentration (%). It is not from a strict nitrogen measurement. It cannot be used as an oxygen deficiency alarm because it has no alarm device. | 1 unit | ||
฿ 34,948.00 ฿ 27,958.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Separate Sensor Type (Curled Cord: Approx. 1.7 m) | Nitrogen Concentration Meter AJX-N2BR | AJX-N2BR | Galvanic Battery Type | O2 (oxygen) | 100-Oxygen Concentration (%) | 0.001 | 100~70%(N2) | ±0.5%(100~70%) | 100-oxygen concentration (%) is displayed, so nitrogen and argon gas substitution degree is recognized at a glance. This can be used for electronics parts storage N2, lead-free solder N2, desiccator, globe box, and nitrogen inflation etc. M16 thread (1 mm pitch) makes it easy to install on glove box etc. | The displayed value is 100 minus oxygen concentration (%). It is not from a strict nitrogen measurement. It cannot be used as an oxygen deficiency alarm because it has no alarm device. | 1 unit | ||
฿ 10,588.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Tube Adapter (dedicated to AJX-N2BR) | Nitrogen Concentration Meter N2ADP | N2ADP | - | - | - | - | - | - | In-line concentration measurement is possible by connecting a tube with an O.D. of φ6 mm. | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Displays 100 - oxygen concentration (%) and allows for checking degree of gas replacement of nitrogen and argon at a glance. In addition to being usable for N2 for storage of electronic components, N2 for lead-free solder, desiccator and glove box compartments, nitrogen filling, etc., the AJX-N2BR has an M16 threading (spacing of 1 mm), so it can be mounted to a glove compartment, etc., and the N2ADP can be connected to a ø6 (outer diameter 6 mm) tube to measure in-line concentration.
AJX-N2B
AJX-N2BR
N2 ADP usage example
Part No. | Model Number | Specifications |
---|---|---|
2-7925-11 | AJX-N2B | Built-In Sensor Type |
2-7925-12 | AJX-N2BR | Separate Sensor Type (Coiled Cord Approx. 1.7 m) |
2-7925-13 | N2ADP | Tube Adapter (For AJX-N2BR Only) |
· Measurement principle: galvanic battery type
· Measurement gas: O2 (oxygen)
· Display value: 100 - oxygen concentration (%)
· Resolution: 0.1%
· Measurement range: 100 to 70% (N2)
· Measurement accuracy: ±0.5% (100 to 70%)
· Power supply: AAA alkaline batteries × 2 (included for testing)
· Main body size: 88 × 35.5 × 55 mm
*Values displayed are 100 - oxygen concentration (%). This is not a strict nitrogen concentration measurement.
* There is no warning mechanism, so it cannot be used as a lack-of-oxygen alarm.
How can we improve?
How can we improve?