(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pasolina Stainless Steel Desiccator

Pasolina Stainless Steel Desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5443-01

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    515×418×555
  • Internal dimensions(mm)
    375X375X400
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 15/level
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Product Name
    PASOLINA Stainless Steel Desiccator, Type 1
  • Weight(kg)
    30
  • Manufacturer Model Number
    1 Type
  • JAN Code
    4560111779128
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece Thermo Hygrometer x 1 Piece
  • Total load capacity(kg)
    Approximately 30
  • Shelf Mounting Pitch(mm)
    25
  • Specification details
    With door lock, PE (polyethylene) adjuster x 4, nitrogen gas (N2) replacement gas valve standard equipment
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Number of Steps
    13 Tiers
  • Front glass window
    5 mm used
  • Internal Capacity
    1 unit
Part Number
1-5443-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 38,640.00

฿ 30,912.00

DESICCATOR 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    515×418×555
  • Internal dimensions(mm)
    375X375X400
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 15/level
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Product Name
    PASOLINA Stainless Steel Desiccator, Type 1
  • Weight(kg)
    30
  • Manufacturer Model Number
    1 Type
  • JAN Code
    4560111779128
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece Thermo Hygrometer x 1 Piece
  • Total load capacity(kg)
    Approximately 30
  • Shelf Mounting Pitch(mm)
    25
  • Specification details
    With door lock, PE (polyethylene) adjuster x 4, nitrogen gas (N2) replacement gas valve standard equipment
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Number of Steps
    13 Tiers
  • Front glass window
    5 mm used
  • Internal Capacity
    1 unit

Product Description

High-quality Pasolina stainless steel desiccator with a door lock.

Specifications of 1-5443-01

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    515×418×555
  • Internal dimensions(mm)
    375X375X400
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 15/level
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Product Name
    PASOLINA Stainless Steel Desiccator, Type 1
  • Weight(kg)
    30
  • Manufacturer Model Number
    1 Type
  • JAN Code
    4560111779128
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece Thermo Hygrometer x 1 Piece
  • Total load capacity(kg)
    Approximately 30
  • Shelf Mounting Pitch(mm)
    25
  • Specification details
    With door lock, PE (polyethylene) adjuster x 4, nitrogen gas (N2) replacement gas valve standard equipment
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Number of Steps
    13 Tiers
  • Front glass window
    5 mm used
  • Internal Capacity
    1 unit
Part Number
1-5443-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 38,640.00

฿ 30,912.00

DESICCATOR 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1