(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Replacement Desiccator Jumbo 2 Independent Chambers / 4 Independent Chambers (1-5213-02)

Gas Replacement Desiccator Jumbo 2 Independent Chambers / 4 Independent Chambers (1-5213-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5213-01 SALE
1-5213-02 SALE
1-5213-03 SALE
1-5213-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Internal Capacity

฿ 88,077.00

฿ 66,057.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Reinforced Plastic Shelf with 2 Separate Compartments Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-S2P 30 GD-S2P Shelf Board x 4 Pieces, Silica Gel Dish x 2 Pieces 1 unit

฿ 93,025.00

฿ 69,768.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Stainless steel shelf, separate 2 chambers Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-S2S 30 GD-S2S Shelf Board x 4 Pieces, Silica Gel Dish x 2 Pieces 1 unit

฿ 153,393.00

฿ 108,280.12

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Reinforced Plastic Shelf with 4 Separate Compartments Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-W4P 70 GD-W4P Shelf Board x 8 Pieces, Silica Gel Dish x 4 Pieces 1 unit

฿ 165,763.00

฿ 117,012.10

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Stainless steel shelf, separate 4 chambers Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-W4S 70 GD-W4S Shelf Board x 8 Pieces, Silica Gel Dish x 4 Pieces 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Material
    Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic and stainless steel
  • Shelf Board Size(mm)
    490X460
  • Valve Mounting screws
    Rc1/4 x 4 pcs each
  • Shelf Mounting Pitch(mm)
    50 (Shelf board interval: 40)
  • Features
    The door has exceptional air tightness. The gas replacement and respective room independent types (S2/2 room, W4/4 room) compatibility make it so even if one door is open, the environment from other rooms is not damaged. There are various accessories (sold separately: P.636 in the 2013 general research device catalog) that correspond to the included bulb attachments screw standard in 4 locations in each room (gas replacement eyelet).
  • Footnotes
    Each room is independent.
  • Internal Capacity
    1 unit

Product Description

Extra large gas replacement desiccator in which airtight chambers are separated from each other.

Part Number
1-5213-01 SALE
1-5213-02 SALE
1-5213-03 SALE
1-5213-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Internal Capacity

฿ 88,077.00

฿ 66,057.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Reinforced Plastic Shelf with 2 Separate Compartments Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-S2P 30 GD-S2P Shelf Board x 4 Pieces, Silica Gel Dish x 2 Pieces 1 unit

฿ 93,025.00

฿ 69,768.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Stainless steel shelf, separate 2 chambers Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-S2S 30 GD-S2S Shelf Board x 4 Pieces, Silica Gel Dish x 2 Pieces 1 unit

฿ 153,393.00

฿ 108,280.12

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Reinforced Plastic Shelf with 4 Separate Compartments Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-W4P 70 GD-W4P Shelf Board x 8 Pieces, Silica Gel Dish x 4 Pieces 1 unit

฿ 165,763.00

฿ 117,012.10

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Stainless steel shelf, separate 4 chambers Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-W4S 70 GD-W4S Shelf Board x 8 Pieces, Silica Gel Dish x 4 Pieces 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1