(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PET Gas Replacement Desiccator (1-7538-02)

PET Gas Replacement Desiccator (1-7538-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7538-01 SALE
1-7538-02 SALE
1-7538-03 SALE
1-7538-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 60,862.00

฿ 48,689.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet PET Gas Replacement Desiccator GD-SPT 30 GD-SPT Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 -

฿ 115,292.00

฿ 86,469.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet PET Gas Replacement Desiccator GD-WPT 48 GD-WPT Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 -

฿ 62,347.00

฿ 49,877.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf Approximately 20/sheet PET Gas Replacement Desiccator GD-SPTS 30 GD-SPTS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 118,755.00

฿ 89,066.25

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf Approximately 20/sheet PET Gas Replacement Desiccator GD-WPTS 48 GD-WPTS Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type
  • Material
    PET (Polyethylene Terephthalate)/Aluminum
  • Shelf Board Size(mm)
    490X460
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    Various accessories (sold separately) are available so 4 valve mounting screws (gas replacement holes) come standard.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories. There is no partition in the vertical center.

Product Description

Recycled PET board is excellent in transparency, impact resistance and gas barrier property.

Part Number
1-7538-01 SALE
1-7538-02 SALE
1-7538-03 SALE
1-7538-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 60,862.00

฿ 48,689.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet PET Gas Replacement Desiccator GD-SPT 30 GD-SPT Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 -

฿ 115,292.00

฿ 86,469.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet PET Gas Replacement Desiccator GD-WPT 48 GD-WPT Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 -

฿ 62,347.00

฿ 49,877.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf Approximately 20/sheet PET Gas Replacement Desiccator GD-SPTS 30 GD-SPTS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 118,755.00

฿ 89,066.25

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf Approximately 20/sheet PET Gas Replacement Desiccator GD-WPTS 48 GD-WPTS Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1