(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Replacement Desiccator Jumbo

Gas Replacement Desiccator Jumbo

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 58,883.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5212-01 SALE
1-5212-02 SALE
1-5212-03 SALE
1-5212-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 58,883.00

฿ 47,106.40

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-SP 30 GD-SP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 61,852.00

฿ 49,481.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-SS 30 GD-SS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 115,292.00

฿ 86,469.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-WP 48 GD-WP Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 1 unit

฿ 128,652.00

฿ 96,489.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-WS 48 GD-WS Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type
  • Material
    PMMA (Acrylic) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Board Mounting Pitch(mm)
    50
  • Footnotes
    There is no divider in the upper, lower, or center sections. Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
  • Internal Capacity
    1 unit

Product Description

A jumbo gas replacement desiccator for use in research facilities.
[Features]
· Allows for large-quantity humidity-prevention control with an inert gas environment.
· The center of the top and bottom do not have a divider.

Part Number
1-5212-01 SALE
1-5212-02 SALE
1-5212-03 SALE
1-5212-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 58,883.00

฿ 47,106.40

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-SP 30 GD-SP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 61,852.00

฿ 49,481.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-SS 30 GD-SS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 115,292.00

฿ 86,469.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Gas Replacement Desiccator Jumbo GD-WP 48 GD-WP Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 1 unit

฿ 128,652.00

฿ 96,489.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf Approximately 20/sheet Gas Replacement Desiccator Jumbo GD-WS 48 GD-WS Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Replacement Desiccator Jumbo Dimensions And Features

1-5212-01 (GD-SP): outer dimensions W574 × D517 × H1,765 mm, inner dimensions W560 × D483 × H1,486 mm
*Reinforced plastic shelf specifications
1-5212-02 (GD-SS): outer dimensions W574 × D517 × H1,765 mm, inner dimensions W560 × D483 × H1,486 mm
*Stainless steel shelf specifications
1-5212-03 (GD-WP): outer dimensions W1152 × D517 × H1,765 mm, inner dimensions W1,183 × D483 × H1,486 mm
*Reinforced plastic shelf specifications
1-5212-04 (GD-WS): outer dimensions W1,152 × D517 × H1,765 mm, inner dimensions W1,183 × D483 × H1,486 mm
*Stainless steel shelf specifications

Utilizes an inert gas environment that is capable of large-quantity, moisture-proof storage

Utilizes an inert gas environment that is capable of large-quantity, moisture-proof storage

Handle with excellent airtight properties

Handle with excellent airtight properties