(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

McDry MCu-401

McDry MCu-401

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2534-01

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    500×630×1530
  • Internal dimensions(mm)
    480X600X1410
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    50/sheet
  • Material
    Main body / Baking finished steel (color: ivory)
  • Product Name
    McDry MCμ-401
  • Weight(kg)
    70
  • Manufacturer Model Number
    MCu-401
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Glass Door x 3 (Magnet Type)
  • Shelf Board Mounting Pitch(mm)
    30
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    48/h(MAX260)
  • Humidity Control Method
    Automatic Adjustment Dial Type
  • Features
    Maintains the inside of the cabinet in Class 100 cleanliness environment. It is equipped with a digital hygrometer with a large display panel.
  • Internal Capacity
    1 unit
Part Number
1-2534-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 360,170.00

฿ 296,600.00

DESICCATOR 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    500×630×1530
  • Internal dimensions(mm)
    480X600X1410
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    50/sheet
  • Material
    Main body / Baking finished steel (color: ivory)
  • Product Name
    McDry MCμ-401
  • Weight(kg)
    70
  • Manufacturer Model Number
    MCu-401
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Glass Door x 3 (Magnet Type)
  • Shelf Board Mounting Pitch(mm)
    30
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    48/h(MAX260)
  • Humidity Control Method
    Automatic Adjustment Dial Type
  • Features
    Maintains the inside of the cabinet in Class 100 cleanliness environment. It is equipped with a digital hygrometer with a large display panel.
  • Internal Capacity
    1 unit

Product Description

Maintains the inside of the cabinet as a Class 100 clean environment. It is equipped with a digital hygrometer with a large display panel.

Specifications of 1-2534-01

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    500×630×1530
  • Internal dimensions(mm)
    480X600X1410
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    50/sheet
  • Material
    Main body / Baking finished steel (color: ivory)
  • Product Name
    McDry MCμ-401
  • Weight(kg)
    70
  • Manufacturer Model Number
    MCu-401
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Glass Door x 3 (Magnet Type)
  • Shelf Board Mounting Pitch(mm)
    30
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    48/h(MAX260)
  • Humidity Control Method
    Automatic Adjustment Dial Type
  • Features
    Maintains the inside of the cabinet in Class 100 cleanliness environment. It is equipped with a digital hygrometer with a large display panel.
  • Internal Capacity
    1 unit
Part Number
1-2534-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 360,170.00

฿ 296,600.00

DESICCATOR 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1