(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Wall Desiccator FN

SUS Wall Desiccator FN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 102,922.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9015-11 SALE
1-9015-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 102,922.00

฿ 77,191.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 SUS Desiccator SP-SSUSFN SP-SSUSFN 4560111769099 1 unit

฿ 152,402.00

฿ 107,580.57

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 SUS Desiccator SP-WSUSFN SP-WSUSFN 4560111769105 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    Available
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    Main body / Stainless steel (SUS304), Door / Antistatic PVC (vinyl chloride resin) plate, Frame / Aluminum sash, Shelf panel / Stainless steel (SUS430)
  • Weight(kg)
    40 (Excludes shelf board)
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board x 4 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP)
  • Shelf Board Weight(g)
    1500 (1 Sheet)
  • Shelf Spacing(mm)
    40
  • Shelf Mounting Pitch(mm)
    50
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Humidity Control Range
    Approx. 25% RH to room humidity (no interior load applied, depending on the operating environment)
  • Specification details
    1 ground terminal is provided at the bottom right side of the main body (with 3 m ground wire)
  • Average power consumption(W)
    5
  • Humidity Setting Range
    20~50%RH
  • Humidity Control Method
    Automatic Adjustment Dial Type (Relative Humidity)
  • Features
    Suitable for antistatic measures of electronic components and chemical storage. A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The new door opening and closing mechanism is adopted to eliminate the dead space during opening and closing of the doors and to install the system with no gap against the wall surface. The door section features magnetic packing with superior air tightness and the opening and closing operations of the doors are smooth as well.
  • Internal Capacity
    1 unit

Product Description

Highly effective for anti-static countermeasures.

Part Number
1-9015-11 SALE
1-9015-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 102,922.00

฿ 77,191.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 SUS Desiccator SP-SSUSFN SP-SSUSFN 4560111769099 1 unit

฿ 152,402.00

฿ 107,580.57

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 SUS Desiccator SP-WSUSFN SP-WSUSFN 4560111769105 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1