(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frosted Dry Desiccator (SFD) (2-7431-33)

Frosted Dry Desiccator (SFD) (2-7431-33)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7431-31 SALE
2-7431-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Caster Details Product Name Weight
(kg)
Manufacturer Model Number Shelf Board Mounting Pitch
(mm)
Included shelf board
(sheet)
Achieved humidity Internal Capacity

฿ 71,748.00

฿ 53,811.00

DESICCATOR 1 Piece(s) 35 Day(s) 450×400×900 410×365×840 NA - Frosted Dry Desiccator N-SFD-CB 24 N-SFD-CB 30 2 Approx. 20% RH (in 12 hours) 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 154,877.00

฿ 109,327.67

DESICCATOR 1 Piece(s) 35 Day(s) 1200×550×1652 1160×515×1515 Available ø50 mm Hard Rubber Type (with Stoppers x 2) Frosted Dry Desiccator N-SFD-WB 102 N-SFD-WB 60 3 Approx. 30% RH (no interior load applied, at 25°C and 60% RH) (in 12 hours) 1 Set (Main Unit, Shelf Plate: 3 pcs)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Shelf Board Load Capacity(kg)
    Approximately 40/sheet (for uniformly distributed load)
  • Material
    Main Body: Steel Sheet Melamine Baked Finish, Front Surface: Glass
  • Shelf Material
    Made of steel plate
  • Dehumidification system
    Cooling and dehumidification via Peltier module
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    Normal/90, energy-saving / 55
  • Humidity Setting Range
    5 to 50% RH (1% unit)
  • Thawing System
    Thawing by DC Fan Blow
  • Humidity Display Precision
    ±4% (20 to 80% RH), ±6% (outside of range at left) *For 25°C ambient temperature
  • Humidity Control Method
    ON/OFF control by the digital input of relative humidity
  • Humidity Sensor
    Capacitance Type Humidity Sensor
  • Temperature sensor
    Band Cap Temperature Sensor
  • Operating noise
    (Forward 1 m Point): Normally/Approx. 51 dB, When Conserving Energy/Approx. 41 dB

Product Description

[Features]
· Speedy dehumidification is possible using a cooling dehumidification method.
· Uses a capacitive type humidity sensor, allowing for highly accurate measurement of humidity levels, even in low humidity regions.
· An energy-saving design which automatically governs the consumed power in the vicinity of the set humidity and in the low-humidity region.
· As it automatically thaws frozen moisture on the fin with a small fan, it prevents the reverse flow of moisture into the cabinet due to the rise of the cooling fin temperature.
· SFD-WB and N-SFD-WB do not have struts in the center of the opening, enabling wide items to be easily inserted and removed.
[Applications]
· For applications where opening and closing occur frequently.
· Suitable for storage of various samples, precision instruments, and semiconductor related products that require stable humidity control.

Part Number
2-7431-31 SALE
2-7431-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Caster Details Product Name Weight
(kg)
Manufacturer Model Number Shelf Board Mounting Pitch
(mm)
Included shelf board
(sheet)
Achieved humidity Internal Capacity

฿ 71,748.00

฿ 53,811.00

DESICCATOR 1 Piece(s) 35 Day(s) 450×400×900 410×365×840 NA - Frosted Dry Desiccator N-SFD-CB 24 N-SFD-CB 30 2 Approx. 20% RH (in 12 hours) 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 154,877.00

฿ 109,327.67

DESICCATOR 1 Piece(s) 35 Day(s) 1200×550×1652 1160×515×1515 Available ø50 mm Hard Rubber Type (with Stoppers x 2) Frosted Dry Desiccator N-SFD-WB 102 N-SFD-WB 60 3 Approx. 30% RH (no interior load applied, at 25°C and 60% RH) (in 12 hours) 1 Set (Main Unit, Shelf Plate: 3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1