(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Auto Dry Desiccator (1-5488-22)

UV Auto Dry Desiccator (1-5488-22)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5488-21 SALE
1-5488-22
1-5488-23 SALE
1-5488-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Material Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 39,828.00

฿ 31,862.40

DESICCATOR 1 Piece(s) 60 Day(s) 330×345×525 285X275X485 Transparent PMMA (acrylic) (cuts 400 nm and lower) Auto Dry Desiccator UVOH400SA 5 UVOH-400SA 4560111767842 Shelf Board: 3 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 29,367.00

DESICCATOR 1 Piece(s) 19 Day(s) 330×345×525 285X275X485 Transparent PMMA (acrylic) (cuts 520 nm and lower) Auto Dry Desiccator UVOH520SA 5 UVOH-520SA 4560111767859 Shelf Board: 3 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 30,320.00

฿ 24,256.00

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Transparent PMMA (acrylic) (cuts 400 nm and lower) Auto Dry Desiccator UVOL400SA 5.4 UVOL-400SA 4560111767866 Shelf Board: 2 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 30,320.00

฿ 24,256.00

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Transparent PMMA (acrylic) (cuts 520 nm and lower) Auto Dry Desiccator UVOL520SA 5.4 UVOL-520SA 4560111767873 Shelf Board: 2 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    NA
  • Shelf Spacing(mm)
    Bottom shelf/50, others / 30
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Power cord length(m)
    Approximately 2 (2P plug)
  • Effective membrane area of the dehumidification element(mm)
    30X30
  • Achieved humidity
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Features
    Using solid polyelectrolyte membranes, the dry unit continuously removes moisture from the internal air by directly electrolyzing it, thereby providing steady dehumidification. Since the power consumption is only 3 watts, it can be economically used as a dehumidified storage cabinet with the power constantly supplied.
  • Footnotes
    Including dehumidification unit.
  • Internal Capacity
    1 unit

Product Description

Because the moisture inside the cabinet is released directly in gas, it does not generate water droplets (drainage).

Part Number
1-5488-21 SALE
1-5488-22
1-5488-23 SALE
1-5488-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Material Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 39,828.00

฿ 31,862.40

DESICCATOR 1 Piece(s) 60 Day(s) 330×345×525 285X275X485 Transparent PMMA (acrylic) (cuts 400 nm and lower) Auto Dry Desiccator UVOH400SA 5 UVOH-400SA 4560111767842 Shelf Board: 3 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 29,367.00

DESICCATOR 1 Piece(s) 19 Day(s) 330×345×525 285X275X485 Transparent PMMA (acrylic) (cuts 520 nm and lower) Auto Dry Desiccator UVOH520SA 5 UVOH-520SA 4560111767859 Shelf Board: 3 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 30,320.00

฿ 24,256.00

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Transparent PMMA (acrylic) (cuts 400 nm and lower) Auto Dry Desiccator UVOL400SA 5.4 UVOL-400SA 4560111767866 Shelf Board: 2 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

฿ 30,320.00

฿ 24,256.00

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Transparent PMMA (acrylic) (cuts 520 nm and lower) Auto Dry Desiccator UVOL520SA 5.4 UVOL-520SA 4560111767873 Shelf Board: 2 Pieces Silica Gel Dish x 1 Low Humidity Digital Thermo Hygrometer (THI-HP) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1