(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Desiccator OH-3S/OL-3S (1-5487-21)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5486-21 SALE
1-5487-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 17,318.00

฿ 15,932.56

DESICCATOR 1 Piece(s) 19 Day(s) 330×345×525 285X275X485 Auto Dry Desiccator OH-3S 5 OH-3S 4560111767828 Shelf Board x 3 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP) Silica Gel Dish x 1 Piece 1 unit

฿ 18,183.00

฿ 17,637.51

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Auto Dry Desiccator OL-3S 5.4 OL-3S 4560111767835 Shelf Board x 2 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP) Silica Gel Dish x 1 Piece 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    NA
  • Material
    Transparent PMMA (acrylic)
  • Shelf Spacing(mm)
    Bottom shelf/50, others / 30
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Dehumidifying element area
    30X30mm
  • Power Consumption(W)
    3
  • Power cord length(m)
    2 (2P Plug)
  • Achieved humidity
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Features
    The dehumidification unit has excellent durability since it has no drive unit and no sources of sound or vibration. Due to its energy saving design, the power consumption is only 3 watts, and it can economically be used as a dehumidification and storage cabinet which is always powered on. The moisture in the storage compartment is directly released to the outside in the form of vapor. A solid polymer electrolyte membrane is used to directly electrolyze the moisture in the air in the storage compartment, and continuously remove it, making stable dehumidification possible.
  • Internal Capacity
    1 unit

Product Description

Because it uses a solid polymer electrolyte membrane that employs direct electrolysis to continuously remove any moisture contained in the air inside the unit, it can be used for stable removal of moisture.

Part Number
1-5486-21 SALE
1-5487-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 17,318.00

฿ 15,932.56

DESICCATOR 1 Piece(s) 19 Day(s) 330×345×525 285X275X485 Auto Dry Desiccator OH-3S 5 OH-3S 4560111767828 Shelf Board x 3 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP) Silica Gel Dish x 1 Piece 1 unit

฿ 18,183.00

฿ 17,637.51

DESICCATOR 1 Piece(s) 19 Day(s) 530×345×335 485X275X285 Auto Dry Desiccator OL-3S 5.4 OL-3S 4560111767835 Shelf Board x 2 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP) Silica Gel Dish x 1 Piece 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1