(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Desiccator BGFN/BGKFN (1-1613-01)

Auto Dry Desiccator BGFN/BGKFN (1-1613-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1613-01 SALE
1-1613-02 SALE
1-1613-03 SALE
1-1613-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Shelf Spacing
(mm)
Internal Capacity

฿ 61,852.00

฿ 49,481.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×524×1065 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) Approximately 10/sheet Auto Dry Desiccator BGFN-SP 18 BGFN-SP Reinforced Plastic 35 1 unit

฿ 65,810.00

฿ 52,648.00

DESICCATOR 1 Piece(s) 19 Day(s) 574×524×1065 NA Stainless steel shelf, with rubber legs None (Rubber Feet) Approximately 20/sheet Auto Dry Desiccator BGFN-SS 18 BGFN-SS Stainless Steel 40 1 unit

฿ 64,327.00

฿ 51,461.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Reinforced Plastic Shelf with Casters ø65 mm PA (Nylon) Type Approximately 10/sheet Auto Dry Desiccator BGKFN-SP 21 BGKFN-SP Reinforced Plastic 35 1 unit

฿ 68,285.00

฿ 51,213.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Stainless steel shelf, with casters ø65 mm PA (Nylon) Type Approximately 20/sheet Auto Dry Desiccator BGKFN-SS 21 BGKFN-SS Stainless Steel 40 -

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Internal dimensions(mm)
    560X483X864
  • Material
    PMMA (Acrylic) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    15
  • Power cord length(m)
    Approximately 2.5 (3P plug)
  • Effective membrane area of the dehumidification element(mm)
    Approx. 25 cm2
  • Achieved humidity
    Approx. 20% RH
  • Humidity Control Method
    Automatic Adjustment Dial Type (Relative Humidity)

Product Description

For storing samples that are sensitive to light.

Part Number
1-1613-01 SALE
1-1613-02 SALE
1-1613-03 SALE
1-1613-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Shelf Spacing
(mm)
Internal Capacity

฿ 61,852.00

฿ 49,481.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×524×1065 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) Approximately 10/sheet Auto Dry Desiccator BGFN-SP 18 BGFN-SP Reinforced Plastic 35 1 unit

฿ 65,810.00

฿ 52,648.00

DESICCATOR 1 Piece(s) 19 Day(s) 574×524×1065 NA Stainless steel shelf, with rubber legs None (Rubber Feet) Approximately 20/sheet Auto Dry Desiccator BGFN-SS 18 BGFN-SS Stainless Steel 40 1 unit

฿ 64,327.00

฿ 51,461.60

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Reinforced Plastic Shelf with Casters ø65 mm PA (Nylon) Type Approximately 10/sheet Auto Dry Desiccator BGKFN-SP 21 BGKFN-SP Reinforced Plastic 35 1 unit

฿ 68,285.00

฿ 51,213.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Stainless steel shelf, with casters ø65 mm PA (Nylon) Type Approximately 20/sheet Auto Dry Desiccator BGKFN-SS 21 BGKFN-SS Stainless Steel 40 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1