(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Desiccator, SP-BGFN/SP-BGKFN (1-5504-42)

Auto Dry Desiccator, SP-BGFN/SP-BGKFN (1-5504-42)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5504-41
1-5504-42 SALE
1-5504-43 SALE
1-5504-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Shelf Spacing
(mm)

฿ 42,222.97

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1065 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) Approximately 10/sheet Auto Dry Desiccator SP-BGFN-P 18 SP-BGFN-P Reinforced Plastic 35

฿ 44,534.00

฿ 41,563.58

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1065 NA Stainless steel shelf, with rubber legs None (Rubber Feet) Approximately 20/sheet Auto Dry Desiccator SP-BGFN-S 18 SP-BGFN-S Stainless Steel 40

฿ 44,438.29

฿ 40,772.13

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Reinforced Plastic Shelf with Casters ø65 mm PA (Nylon) Type Approximately 10/sheet Auto Dry Desiccator SP-BGKFNP 21 SP-BGKFN-P Reinforced Plastic 35

฿ 53,000.00

฿ 42,749.80

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Stainless steel shelf, with casters ø65 mm PA (Nylon) Type Approximately 20/sheet Auto Dry Desiccator SP-BGKFNS 21 SP-BGKFN-S Stainless Steel 40

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Internal dimensions(mm)
    560X483X864
  • Material
    PMMA (Acrylic) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Accessories: Shelf board X 4 pcs, Low humidity digital thermometer (LHI-LPN)
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    15
  • Power cord length(m)
    Approximately 2.5 (3P plug)
  • Achieved humidity
    Approx. 20% RH
  • Humidity Control Method
    Automatic Adjustment Dial Type (Relative Humidity)

Product Description

An auto-dry desiccator that can be installed with no gap between it and the wall.
[Features]
· Eliminates dead space within the desiccator, allowing for effective use of the cabinet space.
· Uses a new door opening/closing mechanism to remove dead space when doors are opened/closed, allowing it to be installed with no gap between it and the wall.
· The new type desiccator unit does not have a drive, thus it does not produce noise or vibration, giving it excellent durability.
· Because the water content within the desiccator is directly exhausted to the exterior in a gas state, it does not produce water drops.
· Has casters, allowing for easy movement.
· Humidity adjustment is controlled with the front panel. (Analog setting)
[Applications]
· For storing samples that must be kept dry.

Part Number
1-5504-41
1-5504-42 SALE
1-5504-43 SALE
1-5504-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Shelf Spacing
(mm)

฿ 42,222.97

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1065 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) Approximately 10/sheet Auto Dry Desiccator SP-BGFN-P 18 SP-BGFN-P Reinforced Plastic 35

฿ 44,534.00

฿ 41,563.58

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1065 NA Stainless steel shelf, with rubber legs None (Rubber Feet) Approximately 20/sheet Auto Dry Desiccator SP-BGFN-S 18 SP-BGFN-S Stainless Steel 40

฿ 44,438.29

฿ 40,772.13

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Reinforced Plastic Shelf with Casters ø65 mm PA (Nylon) Type Approximately 10/sheet Auto Dry Desiccator SP-BGKFNP 21 SP-BGKFN-P Reinforced Plastic 35

฿ 53,000.00

฿ 42,749.80

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1135 Available Stainless steel shelf, with casters ø65 mm PA (Nylon) Type Approximately 20/sheet Auto Dry Desiccator SP-BGKFNS 21 SP-BGKFN-S Stainless Steel 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

With rubber feet

With rubber feet

With casters

With casters

Auto-Dry Desiccator Size Chart

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Specifications
1-5504-41SP-BGFN-P574 × 524 × 1,065560 × 483 × 864Reinforced plastic shelves / with rubber feet
1-5504-42SP-BGFN-S574 × 524 × 1,065560 × 483 × 864Stainless steel shelves / with rubber feet
1-5504-43SP-BGKFN-P574 × 524 × 1,135560 × 483 × 864Reinforced plastic shelves / with casters
1-5504-44SP-BGKFN-S574 × 524 × 1,135560 × 483 × 864Stainless steel shelves / with casters