(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1620-01 |
1-1620-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Shelf Board Load Capacity (kg) |
Product Name | Manufacturer Model Number | Shelf Material | Shelf Spacing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 101,925.00 ฿ 76,443.75 |
DESICCATOR | 1 Piece(s) | 60 Day(s) | Reinforced Plastic Shelf | Approximately 10/sheet | Auto Dry Desiccator FN SFN-SP | SFN-SP | Reinforced Plastic | 35 | ||
฿ 83,128.00 ฿ 62,346.00 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | Stainless steel shelf | Approximately 20/sheet | Auto Dry Desiccator FN SFN-SS | SFN-SS | Stainless Steel | 40 |
For storing samples that are sensitive to light.
Part Number |
---|
1-1620-01 |
1-1620-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Shelf Board Load Capacity (kg) |
Product Name | Manufacturer Model Number | Shelf Material | Shelf Spacing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 101,925.00 ฿ 76,443.75 |
DESICCATOR | 1 Piece(s) | 60 Day(s) | Reinforced Plastic Shelf | Approximately 10/sheet | Auto Dry Desiccator FN SFN-SP | SFN-SP | Reinforced Plastic | 35 | ||
฿ 83,128.00 ฿ 62,346.00 |
DESICCATOR | 1 Piece(s) | 35 Day(s) | Stainless steel shelf | Approximately 20/sheet | Auto Dry Desiccator FN SFN-SS | SFN-SS | Stainless Steel | 40 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?