(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PET Desiccator SP-SP/SP-WP (1-6003-11)

PET Desiccator SP-SP/SP-WP (1-6003-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6003-11 SALE
1-6003-12 SALE
1-6003-16 SALE
1-6003-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 75,212.00

฿ 56,409.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Reinforced Plastic Shelf - PET Desiccator SP-SPTFN 29 SP-SPTFN - Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece - -

฿ 142,507.00

฿ 100,595.69

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Reinforced Plastic Shelf - PET Desiccator SP-WPTFN 45 SP-WPTFN - Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece - -

฿ 82,140.00

฿ 61,605.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Stainless steel shelf Approximately 20/sheet PET Desiccator SP-SPTFNS 29 SP-SPTFNS Stainless Steel Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 1 unit

฿ 148,443.00

฿ 104,785.91

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Stainless steel shelf Approximately 20/sheet PET Desiccator SP-WPTFNS 45 SP-WPTFNS Stainless Steel Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    Available
  • Caster Details
    ø65 mm PA (Nylon) Type
  • Material
    PET (Polyethylene Terephthalate)/Aluminum
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    30
  • Power cord length(m)
    Approximately 2 (3P plug)
  • Effective membrane area of the dehumidification element(mm)
    Approx. 49 cm2
  • Achieved humidity
    Approx. 20% RH
  • Humidity Control Method
    Automatic Adjustment Dial Type (Relative Humidity)
  • Features
    It eliminates dead space inside the desiccator common to FN, PET, BG-FN and PET-BG series for efficient usage of cabinets. It adopts a new door opening mechanism to eliminate dead space when opening/closing the door and for wall installation without gaps. As the new dehumidification unit has no driving parts that generate noise and vibration, it has high durability. The moisture within the desiccator is directly discharged outside as gas without causing drainage. It has casters for easy movement. The humidity is controlled via front panel (analog setting). The PET series recycled PET plate is superior in transparency, shock resistance and gas barrier properties. With FN twin series analog control, its dehumidification performance is enhanced to be equivalent to that of digital high control desiccators. As material excellent in shading properties is used for the five surfaces other than the light shielding door, it is suitable for the storage of photophobic samples.
  • Footnotes
    For the dehumidification performance of this equipment, see JUS-TIS.

Product Description

Recycled PET board is excellent in transparency, impact resistance and gas barrier property.

Part Number
1-6003-11 SALE
1-6003-12 SALE
1-6003-16 SALE
1-6003-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 75,212.00

฿ 56,409.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Reinforced Plastic Shelf - PET Desiccator SP-SPTFN 29 SP-SPTFN - Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece - -

฿ 142,507.00

฿ 100,595.69

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Reinforced Plastic Shelf - PET Desiccator SP-WPTFN 45 SP-WPTFN - Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece - -

฿ 82,140.00

฿ 61,605.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Stainless steel shelf Approximately 20/sheet PET Desiccator SP-SPTFNS 29 SP-SPTFNS Stainless Steel Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 1 unit

฿ 148,443.00

฿ 104,785.91

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Stainless steel shelf Approximately 20/sheet PET Desiccator SP-WPTFNS 45 SP-WPTFNS Stainless Steel Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1