(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Desiccator, SP-SFN/SP-WFN (1-5503-41)

Auto Dry Desiccator, SP-SFN/SP-WFN (1-5503-41)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5503-41 SALE
1-5503-42 SALE
1-5503-43 SALE
1-5503-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Achieved humidity Internal Capacity

฿ 69,770.00

฿ 52,327.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Auto Dry Desiccator SP-SFN-P 29 SP-SFN-P Reinforced Plastic Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 35 Approx. 20% RH 1 unit

฿ 73,728.00

฿ 55,296.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Stainless steel shelf Approximately 20/sheet Auto Dry Desiccator SP-SFN-S 29 SP-SFN-S Stainless Steel Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 Approx. 20% RH 1 unit

฿ 131,127.00

฿ 98,345.25

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Auto Dry Desiccator SP-WFN-P 45 SP-WFN-P Reinforced Plastic Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 35 Approx. 25% RH 1 unit

฿ 137,558.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Stainless steel shelf Approximately 20/sheet Auto Dry Desiccator SP-WFN-S 45 SP-WFN-S Stainless Steel Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 Approx. 25% RH 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    Available
  • Caster Details
    ø65 mm PA (Nylon) Type
  • Material
    PMMA (Acrylic) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    30
  • Power cord length(m)
    Approximately 2 (3P plug)
  • Effective membrane area of the dehumidification element(mm)
    Approx. 49 cm2
  • Humidity Control Method
    Automatic Adjustment Dial Type (Relative Humidity)
  • Features
    It eliminates dead space inside the desiccator common to FN, PET, BG-FN and PET-BG series for efficient usage of cabinets. It adopts a new door opening mechanism to eliminate dead space when opening/closing the door and for wall installation without gaps. As the new dehumidification unit has no driving parts that generate noise and vibration, it has high durability. The moisture within the desiccator is directly discharged outside as gas without causing drainage. It has casters for easy movement. The humidity is controlled via front panel (analog setting). The PET series recycled PET plate is superior in transparency, shock resistance and gas barrier properties. With FN twin series analog control, its dehumidification performance is enhanced to be equivalent to that of digital high control desiccators. As material excellent in shading properties is used for the five surfaces other than the light shielding door, it is suitable for the storage of photophobic samples.
  • Internal Capacity
    1 unit

Product Description

An auto-dry desiccator that achieves dehumidification performance on par with that of a high-performance digital desiccator.
[Features]
· Eliminates dead space within the desiccator, allowing for effective use of the cabinet space.
· Uses a new door opening/closing mechanism to remove dead space when doors are opened/closed, allowing it to be installed with no gap between it and the wall.
· The new type desiccator unit does not have a drive, thus it does not produce noise or vibration, giving it excellent durability.
· Because the water content within the desiccator is directly exhausted to the exterior in a gas state, it does not produce water drops.
· Has casters, allowing for easy movement.
· Humidity adjustment is controlled with the front panel. (Analog setting)
[Applications]
· For storing samples that must be kept dry.

Part Number
1-5503-41 SALE
1-5503-42 SALE
1-5503-43 SALE
1-5503-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Achieved humidity Internal Capacity

฿ 69,770.00

฿ 52,327.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Auto Dry Desiccator SP-SFN-P 29 SP-SFN-P Reinforced Plastic Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 35 Approx. 20% RH 1 unit

฿ 73,728.00

฿ 55,296.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×524×1770 560X483X1486 Stainless steel shelf Approximately 20/sheet Auto Dry Desiccator SP-SFN-S 29 SP-SFN-S Stainless Steel Shelf Board: x 4 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 Approx. 20% RH 1 unit

฿ 131,127.00

฿ 98,345.25

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Reinforced Plastic Shelf Approximately 10/sheet Auto Dry Desiccator SP-WFN-P 45 SP-WFN-P Reinforced Plastic Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 35 Approx. 25% RH 1 unit

฿ 137,558.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×524×1770 1138X483X1486 Stainless steel shelf Approximately 20/sheet Auto Dry Desiccator SP-WFN-S 45 SP-WFN-S Stainless Steel Shelf Board: x 8 Pieces High Precision Digital Thermo Hygrometer (THI-HP) x 1 Piece 40 Approx. 25% RH 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Auto-Dry Desiccator With Analog Control With Dehumidification Performance Approaching A High-Precision Control Digital Desiccator

SP-SFN (SP-SPTFN)

SP-SFN (SP-SPTFN)

Usage Example

Usage Example

Auto-Dry Desiccator Size Chart

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Shelf Plate Materials
1-5503-41SP-SFN-P574 × 524 × 1,770560 × 483 × 1,486Reinforced Plastic
1-5503-42SP-SFN-S574 × 524 × 1,770560 × 483 × 1,486Stainless Steel
1-5503-43SP-WFN-P1,152 × 524 × 1,7701,138 × 483 × 1,486Reinforced Plastic
1-5503-44SP-WFN-S1,152 × 524 × 1,7701,138 × 483 × 1,486Stainless Steel