(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ID Desiccator (1-4693-11)

ID Desiccator (1-4693-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4693-11 SALE
1-4693-12 SALE
1-4693-21 SALE
1-4693-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Material Product Name Weight
(kg)
Manufacturer Model Number Accessory Minimum Shelf Board Spacing
(mm)
Power Supply Internal Capacity

฿ 132,610.00

฿ 99,457.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Reinforced Plastic Shelf Approximately 10/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic ID Desiccator ID-S2P 36 ID-S2P Shelf Board: 4 Pieces, Low Humidity Digital Thermo Hygrometer (THI-HP): 2 Piece 35 100 VAC 50/60 Hz (requires 2 power supplies) 1 unit

฿ 235,038.00

฿ 165,913.32

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Reinforced Plastic Shelf Approximately 10/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic ID Desiccator ID-W4P 65 ID-W4P Shelf Board: 8 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP): 4 Pieces 35 100 VAC 50/60 Hz (requires 4 power supplies) 1 unit

฿ 133,600.00

฿ 94,308.24

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Stainless steel shelf Approximately 20/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel ID Desiccator ID-S2S 36 ID-S2S Shelf Board: 4 Pieces, Low Humidity Digital Thermo Hygrometer (THI-HP): 2 Piece 40 100 VAC 50/60 Hz (requires 2 power supplies) 1 unit

฿ 241,470.00

฿ 170,453.67

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Stainless steel shelf Approximately 20/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel ID Desiccator ID-W4S 65 ID-W4S Shelf Board: 8 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP): 4 Pieces 40 100 VAC 50/60 Hz (requires 4 power supplies) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Shelf Board Size(mm)
    490X460
  • Shelf Mounting Pitch(mm)
    50
  • Power cord length(m)
    Approximately 2.8 (2P plug)
  • Achieved humidity
    Approx. 20% RH (no interior load applied, depending on the operating environment)
  • Features
    Each unit can continuously expel the moisture of the cabinet.
  • Footnotes
    This dehumidifier doesn't have humidity control. Contact the manufacturer for more information about types with humidity control. External dimensions do not include the protruding parts.
  • Internal Capacity
    1 unit

Product Description

Because chambers are separated individually and each is equipped with a dehumidification unit, any influence from other chambers is minimized.

Part Number
1-4693-11 SALE
1-4693-12 SALE
1-4693-21 SALE
1-4693-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Material Product Name Weight
(kg)
Manufacturer Model Number Accessory Minimum Shelf Board Spacing
(mm)
Power Supply Internal Capacity

฿ 132,610.00

฿ 99,457.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Reinforced Plastic Shelf Approximately 10/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic ID Desiccator ID-S2P 36 ID-S2P Shelf Board: 4 Pieces, Low Humidity Digital Thermo Hygrometer (THI-HP): 2 Piece 35 100 VAC 50/60 Hz (requires 2 power supplies) 1 unit

฿ 235,038.00

฿ 165,913.32

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Reinforced Plastic Shelf Approximately 10/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic ID Desiccator ID-W4P 65 ID-W4P Shelf Board: 8 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP): 4 Pieces 35 100 VAC 50/60 Hz (requires 4 power supplies) 1 unit

฿ 133,600.00

฿ 94,308.24

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560 x 483 x 736 x 2 chambers Stainless steel shelf Approximately 20/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel ID Desiccator ID-S2S 36 ID-S2S Shelf Board: 4 Pieces, Low Humidity Digital Thermo Hygrometer (THI-HP): 2 Piece 40 100 VAC 50/60 Hz (requires 2 power supplies) 1 unit

฿ 241,470.00

฿ 170,453.67

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 560 x 483 x 736 x 4 chambers Stainless steel shelf Approximately 20/sheet Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel ID Desiccator ID-W4S 65 ID-W4S Shelf Board: 8 Pieces Low Humidity Digital Thermo Hygrometer (THI-HP): 4 Pieces 40 100 VAC 50/60 Hz (requires 4 power supplies) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1