(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Desiccator Auto Dry (1-6009-01)

Heavy Desiccator Auto Dry (1-6009-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6009-01 SALE
1-6009-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Total load capacity
(kg)
Internal Capacity

฿ 122,713.00

฿ 92,034.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×600×1765 560X483X1486 Heavy Desiccator Auto Dry DHD-S 35 DHD-S 4560111768221 4 sheets (Slide rail shelf) 140 1 unit

฿ 198,915.00

฿ 140,414.10

DESICCATOR 1 Piece(s) 35 Day(s) 1152×600×1765 1138X483X1486 Heavy Desiccator Auto Dry DHD-W 67 DHD-W 4560111768238 8 Sheets / Low Humidity Digital Thermometer and Hygrometer (THI-HP) (slide rail shelf) 200 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 35/sheet
  • Material
    Main body: PMMA (acrylic resin), Frame: aluminum sash, Slide rail shelf: stainless steel (SUS430)
  • Shelf Board Size(mm)
    470X460
  • Slide width(mm)
    300
  • Shelf Mounting Pitch(mm)
    50 (Shelf board interval: 40)
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Humidity Control Range
    Approx. 20% RH to room humidity (in 48 hours, no interior load applied, depending on the operating environment)
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    3 (2P Plug)
  • Humidity Controller
    Automatic Adjustment Dial Type (Relative Humidity)
  • Effective membrane area of the dehumidification element(mm)
    70X70
  • Average power consumption(W)
    5
  • Features
    Using solid polyelectrolyte membranes, the dry unit continuously removes moisture from the internal air by directly electrolyzing it, thereby providing steady dehumidification. Can be stably installed using the accompanying adjuster.
  • Internal Capacity
    1 unit

Product Description

Equipped with a sliding type load-bearing shelf plate that is suitable for storing heavy objects and a dry unit for keeping the interior of the cabinet at a low humidity.

Part Number
1-6009-01 SALE
1-6009-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Total load capacity
(kg)
Internal Capacity

฿ 122,713.00

฿ 92,034.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×600×1765 560X483X1486 Heavy Desiccator Auto Dry DHD-S 35 DHD-S 4560111768221 4 sheets (Slide rail shelf) 140 1 unit

฿ 198,915.00

฿ 140,414.10

DESICCATOR 1 Piece(s) 35 Day(s) 1152×600×1765 1138X483X1486 Heavy Desiccator Auto Dry DHD-W 67 DHD-W 4560111768238 8 Sheets / Low Humidity Digital Thermometer and Hygrometer (THI-HP) (slide rail shelf) 200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1