(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frosted Dry Desiccator BG (1-7523-51)

Frosted Dry Desiccator BG (1-7523-51)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7523-51 SALE
1-7523-52
1-7523-61 SALE
1-7523-62 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Minimum Shelf Board Spacing
(mm)
Internal Capacity

฿ 69,553.00

฿ 52,164.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1020 NA Reinforced Plastic Shelf with Rubber Feet - Approximately 10/sheet Frosted Dry Desiccator N-BG-1PA 22 N-BG-1PA 35 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 70,915.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1085 Available Reinforced Plastic Shelf with Casters Made of Nylon (With Stopper) Approximately 10/sheet Frosted Dry Desiccator N-BG-KPA 25 N-BG-KPA 35 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 71,825.00

฿ 53,868.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1020 NA Stainless steel shelf, with rubber legs - Approximately 20/sheet Frosted Dry Desiccator N-BG-1SA 22 N-BG-1SA 40 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 73,188.00

฿ 54,891.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1085 Available Stainless steel shelf, with casters Made of Nylon (With Stopper) Approximately 20/sheet Frosted Dry Desiccator N-BG-KSA 25 N-BG-KSA 40 1 Set (Main Unit, Shelf Plate: 4 pcs)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Material
    Body: PMMA (acrylic), Frame: aluminum sash
  • Shelf Board Mounting Pitch(mm)
    50
  • Dehumidification system
    Cooling and dehumidification via Peltier module
  • Humidity Control Range
    Approx. 15% RH to room humidity
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    Normal/90, energy-saving / 55
  • Included shelf board(sheet)
    4
  • Humidity Setting Range
    5~50%RH
  • Thawing System
    Thawing by DC Fan Blow
  • Humidity Display Precision
    ±4% (20 to 80% RH), ±6% (outside of range at left) *For 25°C ambient temperature
  • Humidity Control Method
    ON/OFF control by the digital input of relative humidity
  • Humidity Sensor
    Capacitance Type Humidity Sensor
  • Temperature sensor
    Band Gap Temperature Sensor
  • Operating noise
    Normally/Approx. 51 dB, When Conserving Energy/Approx. 41 dB
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 4 pcs)

Product Description

[Features]
· Cooling and dehumidification via Peltier module achieves speedy dehumidification.
· A Peltier module has been adopted for its high dehumidification capacity.
· Uses a capacitive type humidity sensor, allowing for highly accurate measurement of humidity levels, even in low humidity regions.
· An energy-saving design which automatically governs the consumed power in the vicinity of the set humidity and in the low-humidity region.

Part Number
1-7523-51 SALE
1-7523-52
1-7523-61 SALE
1-7523-62 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Minimum Shelf Board Spacing
(mm)
Internal Capacity

฿ 69,553.00

฿ 52,164.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1020 NA Reinforced Plastic Shelf with Rubber Feet - Approximately 10/sheet Frosted Dry Desiccator N-BG-1PA 22 N-BG-1PA 35 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 70,915.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1085 Available Reinforced Plastic Shelf with Casters Made of Nylon (With Stopper) Approximately 10/sheet Frosted Dry Desiccator N-BG-KPA 25 N-BG-KPA 35 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 71,825.00

฿ 53,868.75

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1020 NA Stainless steel shelf, with rubber legs - Approximately 20/sheet Frosted Dry Desiccator N-BG-1SA 22 N-BG-1SA 40 1 Set (Main Unit, Shelf Plate: 4 pcs)

฿ 73,188.00

฿ 54,891.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×611×1085 Available Stainless steel shelf, with casters Made of Nylon (With Stopper) Approximately 20/sheet Frosted Dry Desiccator N-BG-KSA 25 N-BG-KSA 40 1 Set (Main Unit, Shelf Plate: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1