(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Proof Type Silica Gel (Desiccant) (1-5451-02)

Dust-Proof Type Silica Gel (Desiccant) (1-5451-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5451-01
1-5451-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 5,455.00

DESICCATOR 1 Pack(s)

1,200 Pieces Per Package

19 Day(s) 56X70 Dust-proof type silica gel (desiccant) MP5G MP5G 1 Can (1,200 pcs)

฿ 5,000.00

DESICCATOR 1 Pack(s)

600 Pieces Per Package

19 Day(s) 80X70 Dust-proof type silica gel (desiccant) MP10G MP10G 1 Can (600 pcs)

Basic Specifications

  • Product Type
    Desiccant
  • Type
    Desiccant / Dehumidifying Type
  • Water Absorption Volume
    About 10% its own weight
  • Features
    Suitable for desorption of moisture and dehydrating electronic and precision components, as well as pharmaceutical products. As moisture absorption progresses, indicator color turns from blue to pink.

Product Description

Desiccant that is ideal for removing moisture / drying electronic components, pharmaceuticals, precision components, etc.
[Features]
· As moisture absorption progresses, the indicator color turns from blue to pink.
· A storage period of 3 months is guaranteed, unopened.
· Silica gel ball size: around 2 to 5 mm (medium particles).
· Not compliant with the Food Sanitation Act of Japan, so it cannot be used with food.
[Applications]
· Research equipment, storage, transportation products.

Part Number
1-5451-01
1-5451-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 5,455.00

DESICCATOR 1 Pack(s)

1,200 Pieces Per Package

19 Day(s) 56X70 Dust-proof type silica gel (desiccant) MP5G MP5G 1 Can (1,200 pcs)

฿ 5,000.00

DESICCATOR 1 Pack(s)

600 Pieces Per Package

19 Day(s) 80X70 Dust-proof type silica gel (desiccant) MP10G MP10G 1 Can (600 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Dust-Proof Silica Gel Specifications

Dust-proof type silica gel test results according to the Japanese Industrial Standards

Test ItemsJIS StandardDust-Proof Type Silica Gel
A TypeA Type
Moisture Absorption RateRelative Humidity 20%8 or more11.5
Relative Humidity 50%20 or more35.0
Relative Humidity 90%30 or more48.0
Moisture Content (%)2 or less1.0 or less
pH4 to 84.5 to 6.5
Specific Resistance (Ω⋅cm)3,000 or more5,000 or more

Dust-proof silica gel performance

Dust-proof silica gel moisture absorption rate

Dust-proof silica gel moisture absorption rate

Part No.Model NumberAmount Of Silica Gel (g)Size (mm)Quantity
1-5451-01MP5G556 × 701 canister (1,200 pcs. included)
1-5451-02MP10G1080 × 701 canister (600 pcs. included)
1-5451-03MP20G20105 × 701 canister (300 pcs. included)