(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-042-11 |
1-5001-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Name | Manufacturer Model Number | Allowed Cut Size (mm) |
Specification details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,375.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Cartridge Type Silica Gel I | Type I | - | - | 1 pc. | ||
฿ 1,272.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Cartridge Type Silica Gel II | Type II | Approx. 76 X 86 (9 sheets) | With Cut Line | 1 pc. |
Green in the dry state, but turns pink in medium-humidity regions or orange in high-humidity regions. As no adhesive has been used, there are no concerns about chemical changes.
Part Number |
---|
1-042-11 |
1-5001-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Name | Manufacturer Model Number | Allowed Cut Size (mm) |
Specification details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,375.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Cartridge Type Silica Gel I | Type I | - | - | 1 pc. | ||
฿ 1,272.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Cartridge Type Silica Gel II | Type II | Approx. 76 X 86 (9 sheets) | With Cut Line | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?