(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desiccant AS0200/ASTDRB0200

Desiccant AS0200/ASTDRB0200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,263.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-640-01
1-640-02
1-640-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Amount Of Content Material Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 2,416.00

DESICCATOR 1 Pack(s)

70 Pieces Per Package

1 Day(s) 110X135 100(g) Non-woven fabric (bag) Desiccant AS0100 AS0100 4560111740449 1 case (100 g x 70 pcs)

฿ 2,263.00

DESICCATOR 1 Pack(s)

40 Pieces Per Package

1 Day(s) 95X160 200(g) Non-woven fabric (bag) Desiccant AS0200 AS0200 4560111740456 1 case (200 g x 40 pcs)

฿ 2,624.00

DESICCATOR 1 Pack(s)

40 Pieces Per Package

1 Day(s) 95X160 200(g) Tyvek® (Bag) Desiccant ASTDRB0200 ASTDRB0200 4560111740463 1 case (200 g x 40 pcs)

Basic Specifications

  • Product Type
    Desiccant
  • Type
    Desiccant / Dehumidifying Type
  • Features
    This clay drying material has excellent moisture absorbency for low humidity areas. With no water solubility, corrosion, or deliquescence, there are no post-humidity absorption shape changes.

Product Description

Clay desiccant with excellent hygroscopic capacity at low relative humidity. With no water solubility, corrosion, or deliquescence, there are no shape changes after moisture is absorbed.

Part Number
1-640-01
1-640-02
1-640-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Amount Of Content Material Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 2,416.00

DESICCATOR 1 Pack(s)

70 Pieces Per Package

1 Day(s) 110X135 100(g) Non-woven fabric (bag) Desiccant AS0100 AS0100 4560111740449 1 case (100 g x 70 pcs)

฿ 2,263.00

DESICCATOR 1 Pack(s)

40 Pieces Per Package

1 Day(s) 95X160 200(g) Non-woven fabric (bag) Desiccant AS0200 AS0200 4560111740456 1 case (200 g x 40 pcs)

฿ 2,624.00

DESICCATOR 1 Pack(s)

40 Pieces Per Package

1 Day(s) 95X160 200(g) Tyvek® (Bag) Desiccant ASTDRB0200 ASTDRB0200 4560111740463 1 case (200 g x 40 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a clay-based desiccant excellent in hygroscopicity in low humidity range.
●There is no water solubility, corrosiveness, deliquescence and shape change after moisture absorption.