(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Box (1-9192-01)

Dry Box (1-9192-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9192-01
1-9192-02
1-9192-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Internal Capacity

฿ 1,090.00

DESICCATOR 1 Piece(s) 19 Day(s) 212×334×205 155X260X170 Capaty DRY BOX DB-8LN 0.8 DB-8LN Desiccant (Renewable) / Hygrometer, Tray 1 unit

฿ 1,473.00

DESICCATOR 1 Piece(s) 19 Day(s) 306×486×138 251X403X100 Capaty DRY BOX DB-11LN 1.1 DB-11LN Desiccant (Renewable) / Hygrometer 1 unit

฿ 1,735.00

DESICCATOR 1 Piece(s) 19 Day(s) 306×486×270 250X410X235 Capaty DRY BOX DB-27LN 1.6 DB-27LN Desiccant (Renewable) / Hygrometer 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Material
    Main Body, Tray: PP (Polypropylene), Lid, Stopper: High Impact Styrol Resin
  • Features
    Same size can be stacked.
  • Internal Capacity
    1 unit

Product Description

Same size can be stacked.

Part Number
1-9192-01
1-9192-02
1-9192-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Internal Capacity

฿ 1,090.00

DESICCATOR 1 Piece(s) 19 Day(s) 212×334×205 155X260X170 Capaty DRY BOX DB-8LN 0.8 DB-8LN Desiccant (Renewable) / Hygrometer, Tray 1 unit

฿ 1,473.00

DESICCATOR 1 Piece(s) 19 Day(s) 306×486×138 251X403X100 Capaty DRY BOX DB-11LN 1.1 DB-11LN Desiccant (Renewable) / Hygrometer 1 unit

฿ 1,735.00

DESICCATOR 1 Piece(s) 19 Day(s) 306×486×270 250X410X235 Capaty DRY BOX DB-27LN 1.6 DB-27LN Desiccant (Renewable) / Hygrometer 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1