(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Desiccator PHG/PLG

Portable Desiccator PHG/PLG

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,547.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7817-01 SALE
2-7817-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Shelf Board Size
(mm)
Internal Capacity

฿ 14,547.00

฿ 11,637.60

DESICCATOR 1 Piece(s) 19 Day(s) 302×318×420 272X260X370 Portable Desiccator PHG PHG 4560111769549 268X256 1 unit

฿ 15,002.00

฿ 12,001.60

DESICCATOR 1 Piece(s) 19 Day(s) 400×318×332 370X260X272 Portable Desiccator PLG PLG 4560111769556 366X256 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approx. 5
  • Material
    Main body / Reinforced glass, Frame/Aluminum, Corner joint / ABS resin
  • Weight(kg)
    Approx. 6
  • Accessory
    Shelf Board (SUS430) x 1 / Silica Gel Dish (Polystyrene)
  • Features
    The door uses a draw latch mechanism, and is ideal for high temperature sample storage.
  • Internal Capacity
    1 unit

Product Description

Portable size with reinforced glass.

Part Number
2-7817-01 SALE
2-7817-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Shelf Board Size
(mm)
Internal Capacity

฿ 14,547.00

฿ 11,637.60

DESICCATOR 1 Piece(s) 19 Day(s) 302×318×420 272X260X370 Portable Desiccator PHG PHG 4560111769549 268X256 1 unit

฿ 15,002.00

฿ 12,001.60

DESICCATOR 1 Piece(s) 19 Day(s) 400×318×332 370X260X272 Portable Desiccator PLG PLG 4560111769556 366X256 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1