(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Desiccator Standard PL/PH Autodrive PL/PH (1-2987-03)

Portable Desiccator Standard PL/PH Autodrive PL/PH (1-2987-03)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2987-03 SALE
1-2987-04 SALE
1-6087-03 SALE
1-6087-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Shelf Material Shelf Size
(mm)
Internal Capacity

฿ 18,183.00

฿ 14,546.40

DESICCATOR 1 Piece(s) 19 Day(s) 432×317×338 370X260X272 Static Specification (SE) / Auto Dry - Portable Desiccator Auto Dry PLSE 5.8 Auto Dry PL 4560111726177 - - 1 unit

฿ 18,183.00

฿ 14,546.40

DESICCATOR 1 Piece(s) 19 Day(s) 334×317×436 272X260X370 Static Specification (SE) / Auto Dry Approximately 2/level Portable Desiccator Auto Dry PHSE 5.9 Auto Dry PH 4560111726184 Styrol 270X257 1 unit

฿ 17,273.00

฿ 13,818.40

DESICCATOR 1 Piece(s) 19 Day(s) 432×317×338 370X260X272 Standard specification, auto drying - Portable Desiccator Auto Dry PL 5.8 Auto Dry PL 4560111768382 - - 1 unit

฿ 18,803.00

DESICCATOR 1 Piece(s) 19 Day(s) 334×317×436 272X260X370 Standard specification, auto drying Approximately 2/level Portable Desiccator Auto Dry PH 5.9 Auto Dry PH 4560111768399 Styrol 270X257 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Caster
    NA
  • Material
    Main body: PMMA (acrylic resin), Frame: aluminum
  • Accessory
    Shelf Board x 1 Piece (Auto Dry PH, Standard PH Only)
  • Valve Mounting screws
    Rc1/4
  • Door
    With draw latch
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Humidity Control Range
    Up to 25% (Depends on the surrounding environment.)
  • Dehumidifying element area
    30X30mm
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Power cord length(m)
    Approximately 1.8 (2P plug)
  • Features
    It is a portable type that can be carried as a carrying case. The electrostatic specification uses PVC (polyvinyl chloride resin) for the main body. The auto-dry type dehumidification unit utilizes solid polymer electrolyte membranes to directly electrolyze and remove moisture inside the cabinet. The gas replacement type has two valve mounting screws (gas replacement holes) so that various accessories (sold separately) such as flowmeter and valve can be installed.
  • Internal Capacity
    1 unit

Product Description

A small desiccator convenient for carrying.

Part Number
1-2987-03 SALE
1-2987-04 SALE
1-6087-03 SALE
1-6087-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Shelf Material Shelf Size
(mm)
Internal Capacity

฿ 18,183.00

฿ 14,546.40

DESICCATOR 1 Piece(s) 19 Day(s) 432×317×338 370X260X272 Static Specification (SE) / Auto Dry - Portable Desiccator Auto Dry PLSE 5.8 Auto Dry PL 4560111726177 - - 1 unit

฿ 18,183.00

฿ 14,546.40

DESICCATOR 1 Piece(s) 19 Day(s) 334×317×436 272X260X370 Static Specification (SE) / Auto Dry Approximately 2/level Portable Desiccator Auto Dry PHSE 5.9 Auto Dry PH 4560111726184 Styrol 270X257 1 unit

฿ 17,273.00

฿ 13,818.40

DESICCATOR 1 Piece(s) 19 Day(s) 432×317×338 370X260X272 Standard specification, auto drying - Portable Desiccator Auto Dry PL 5.8 Auto Dry PL 4560111768382 - - 1 unit

฿ 18,803.00

DESICCATOR 1 Piece(s) 19 Day(s) 334×317×436 272X260X370 Standard specification, auto drying Approximately 2/level Portable Desiccator Auto Dry PH 5.9 Auto Dry PH 4560111768399 Styrol 270X257 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1