(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-961-01 |
1-961-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,728.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | With handle | Pasolina Desiccator IWH | IWH | 4562108471558 | 1 unit | ||
฿ 7,045.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Without handle | Pasolina Desiccator IW | IW | 4562108471565 | 1 unit |
Has a handle so transportation or movement is easy.
Part Number |
---|
1-961-01 |
1-961-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,728.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | With handle | Pasolina Desiccator IWH | IWH | 4562108471558 | 1 unit | ||
฿ 7,045.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Without handle | Pasolina Desiccator IW | IW | 4562108471565 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?