(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3065-01 |
1-3065-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ultraviolet cut (nm) |
Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 20,122.00 ฿ 16,097.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 400 or less is cut | UV Desiccator UVLH-400 | UVLH-400 | 1 unit | ||
฿ 20,122.00 ฿ 16,097.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 520 or less is cut | UV Desiccator UVLH-520 | UVLH-520 | 1 unit |
Ultraviolet ray cut type for LH series desiccators.
Part Number |
---|
1-3065-01 |
1-3065-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ultraviolet cut (nm) |
Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 20,122.00 ฿ 16,097.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 400 or less is cut | UV Desiccator UVLH-400 | UVLH-400 | 1 unit | ||
฿ 20,122.00 ฿ 16,097.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 520 or less is cut | UV Desiccator UVLH-520 | UVLH-520 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?