(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7937-01 |
2-7937-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Internal dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Shelf Board Size (mm) |
Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,000.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 300×345×525 | 285X275X485 | Desiccator (Light Shielding Type) LH-SK | 4.5 (Includes shelf board) | LH-SK | 4560111769679 | 257X270X4 | Shelf Board / 3 Pieces, Silica Gel Dish x 1 Piece | 1 unit | ||
฿ 11,818.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 500×345×335 | 485X275X285 | Desiccator (Light Shielding Type) LL-SK | 4.85 (Includes shelf board) | LL-SK | 4560111769686 | 456X270X5 | Shelf Board / 2 Pieces, Silica Gel Dish x 1 Piece | 1 unit |
For storing samples that are sensitive to light.
Part Number |
---|
2-7937-01 |
2-7937-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Internal dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Shelf Board Size (mm) |
Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,000.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 300×345×525 | 285X275X485 | Desiccator (Light Shielding Type) LH-SK | 4.5 (Includes shelf board) | LH-SK | 4560111769679 | 257X270X4 | Shelf Board / 3 Pieces, Silica Gel Dish x 1 Piece | 1 unit | ||
฿ 11,818.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 500×345×335 | 485X275X285 | Desiccator (Light Shielding Type) LL-SK | 4.85 (Includes shelf board) | LL-SK | 4560111769686 | 456X270X5 | Shelf Board / 2 Pieces, Silica Gel Dish x 1 Piece | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?