(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4168-01 |
1-4168-02 |
1-4169-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Specifications | Size (mm) |
Caster Details | Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Accessory | Handle for Movement | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,803.00 ฿ 15,042.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Rubber Foot Specification | 302X318X559 | - | Standard Desiccator SD-UTG | 6.4 | SD-UTG | 4560111767255 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 | - | 1 unit | ||
฿ 22,762.00 ฿ 18,209.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Available | Caster Specification | 302X318X600 | ø40 mm Nylon Type (with Stoppers) | Standard Desiccator SD-UTK | 6.8 | SD-UTK | 4560111767262 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 Transfer Handle x 1 | Mountable to upper left and right aluminum frame (SD-UTK only) | 1 unit | ||
฿ 1,980.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Stainless Steel | 268X256X10 | - | Auto Dry Desiccator UT-Spare Shelf Board | - | UT-Spare Shelf | 4560111767293 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 | - | 1 pc. |
A mobile desiccator suitable for personal use.
Part Number |
---|
1-4168-01 |
1-4168-02 |
1-4169-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Specifications | Size (mm) |
Caster Details | Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Accessory | Handle for Movement | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,803.00 ฿ 15,042.40 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Rubber Foot Specification | 302X318X559 | - | Standard Desiccator SD-UTG | 6.4 | SD-UTG | 4560111767255 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 | - | 1 unit | ||
฿ 22,762.00 ฿ 18,209.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Available | Caster Specification | 302X318X600 | ø40 mm Nylon Type (with Stoppers) | Standard Desiccator SD-UTK | 6.8 | SD-UTK | 4560111767262 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 Transfer Handle x 1 | Mountable to upper left and right aluminum frame (SD-UTK only) | 1 unit | ||
฿ 1,980.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Stainless Steel | 268X256X10 | - | Auto Dry Desiccator UT-Spare Shelf Board | - | UT-Spare Shelf | 4560111767293 | Shelf Board (SUS430) x 2 Silica Gel Dish (Polystyrene) x 1 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?