(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Desiccator Double-Sided Type

Standard Desiccator Double-Sided Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 67,542.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5819-11 SALE
1-5819-21 SALE
1-5819-22 SALE
1-5819-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Minimum Shelf Board Spacing
(mm)
Maximum Number of Rack Steps Internal Capacity

฿ 67,542.00

฿ 50,656.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×546×1765 560X490X1486 Reinforced Plastic Shelf Approximately 10/sheet Standard Desiccator Double-Sided SDW-SP 36 SDW-SP Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 35 25 Tiers 1 unit

฿ 75,707.00

฿ 56,780.25

DESICCATOR 1 Piece(s) 35 Day(s) 574×546×1765 560X490X1486 Stainless steel shelf Approximately 20/sheet Standard Desiccator Double-Sided SDW-SS 36 SDW-SS Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 40 25 Tiers 1 unit

฿ 135,085.00

฿ 95,356.50

DESICCATOR 1 Piece(s) 35 Day(s) 1152×546×1765 1138X532X1486 Reinforced Plastic Shelf Approximately 10/sheet Standard Desiccator Double-Sided SDW-WP 56 SDW-WP Shelf Board: 8 Pieces Silica Gel Dish: 2 Piece 35 25 Rows x 2 Columns 1 unit

฿ 141,022.00

฿ 99,547.43

DESICCATOR 1 Piece(s) 35 Day(s) 1152×546×1765 1138X532X1486 Stainless steel shelf Approximately 20/sheet Standard Desiccator Double-Sided SDW-WS 56 SDW-WS Shelf Board: 8 Pieces Silica Gel Dish: 2 Piece 40 25 Rows x 2 Columns 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Material
    Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: reinforced plastic and stainless steel
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    There are doors on both sides of the desiccator and it can be opened from either side. Magnetic gaskets have been used in the doors, making them extremely airtight and easy to open/shut using just one hand. It can be very useful when used with different accessories (sold separately) such as thermo-hygrometers.
  • Internal Capacity
    1 unit

Product Description

There are doors on both sides of the desiccator and it can be opened from either side. A magnetic seal is used to seal the door, and smooth, airtight opening and closing can be performed with one hand. It can be very useful when used with various accessories (sold separately) such as thermo-hygrometers.

Part Number
1-5819-11 SALE
1-5819-21 SALE
1-5819-22 SALE
1-5819-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Accessory Minimum Shelf Board Spacing
(mm)
Maximum Number of Rack Steps Internal Capacity

฿ 67,542.00

฿ 50,656.50

DESICCATOR 1 Piece(s) 35 Day(s) 574×546×1765 560X490X1486 Reinforced Plastic Shelf Approximately 10/sheet Standard Desiccator Double-Sided SDW-SP 36 SDW-SP Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 35 25 Tiers 1 unit

฿ 75,707.00

฿ 56,780.25

DESICCATOR 1 Piece(s) 35 Day(s) 574×546×1765 560X490X1486 Stainless steel shelf Approximately 20/sheet Standard Desiccator Double-Sided SDW-SS 36 SDW-SS Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 40 25 Tiers 1 unit

฿ 135,085.00

฿ 95,356.50

DESICCATOR 1 Piece(s) 35 Day(s) 1152×546×1765 1138X532X1486 Reinforced Plastic Shelf Approximately 10/sheet Standard Desiccator Double-Sided SDW-WP 56 SDW-WP Shelf Board: 8 Pieces Silica Gel Dish: 2 Piece 35 25 Rows x 2 Columns 1 unit

฿ 141,022.00

฿ 99,547.43

DESICCATOR 1 Piece(s) 35 Day(s) 1152×546×1765 1138X532X1486 Stainless steel shelf Approximately 20/sheet Standard Desiccator Double-Sided SDW-WS 56 SDW-WS Shelf Board: 8 Pieces Silica Gel Dish: 2 Piece 40 25 Rows x 2 Columns 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1