(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Desiccator SD-BG

Standard Desiccator SD-BG

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,980.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5207-01 SALE
1-5207-02 SALE
1-5207-03 SALE
1-5207-04 SALE
1-5208-01 SALE
1-5208-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 46,543.00

฿ 42,819.56

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×1020 560X483X986 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) 10/sheet Standard Desiccator BG SDBG1P 20 SD-BG1P Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 54,832.00

฿ 50,445.44

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×1020 560X483X986 NA Stainless steel shelf, with rubber legs None (Rubber Feet) 20/Sheets Standard Desiccator BGSDBG1S 20 SD-BG1S Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 43,400.00

฿ 34,720.00

DESICCATOR 1 Piece(s) 60 Day(s) 574×517×1085 560X483X986 Available Reinforced Plastic Shelf with Casters PA (made of Nylon) φ65 mm 10/sheet Standard Desiccator BGSDBG1KP 21 SD-BG1KP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 65,769.00

฿ 57,547.88

DESICCATOR 1 Piece(s) 25 Day(s) 574×517×1085 560X483X986 Available Stainless steel shelf, with casters PA (made of Nylon) φ65 mm 20/Sheets Standard Desiccator BGSDBG1KS 21 SD-BG1KS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 36,980.00

฿ 34,021.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×765 560X483X731 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) 10/sheet Standard Desiccator BG SDBG2P 16 SD-BG2P Reinforced Plastic Shelf Board x 2 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 40,805.00

฿ 37,540.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×765 560X483X731 NA Stainless steel shelf, with rubber legs None (Rubber Feet) 20/Sheets Standard Desiccator -BGSDBG2S 16 SD-BG2S Stainless Steel Shelf Board x 2 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Material
    PMMA (Acrylic Resin)/Aluminum
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    A magnetic seal is used to seal the door, and smooth, air tight opening and closing can be performed with a single hand.
  • Internal Capacity
    1 unit

Product Description

Various accessories (sold separately) are available for space-saving BG series models for added convenience.

Part Number
1-5207-01 SALE
1-5207-02 SALE
1-5207-03 SALE
1-5207-04 SALE
1-5208-01 SALE
1-5208-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Specifications Caster Details Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 46,543.00

฿ 42,819.56

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×1020 560X483X986 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) 10/sheet Standard Desiccator BG SDBG1P 20 SD-BG1P Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 54,832.00

฿ 50,445.44

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×1020 560X483X986 NA Stainless steel shelf, with rubber legs None (Rubber Feet) 20/Sheets Standard Desiccator BGSDBG1S 20 SD-BG1S Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 43,400.00

฿ 34,720.00

DESICCATOR 1 Piece(s) 60 Day(s) 574×517×1085 560X483X986 Available Reinforced Plastic Shelf with Casters PA (made of Nylon) φ65 mm 10/sheet Standard Desiccator BGSDBG1KP 21 SD-BG1KP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 65,769.00

฿ 57,547.88

DESICCATOR 1 Piece(s) 25 Day(s) 574×517×1085 560X483X986 Available Stainless steel shelf, with casters PA (made of Nylon) φ65 mm 20/Sheets Standard Desiccator BGSDBG1KS 21 SD-BG1KS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 36,980.00

฿ 34,021.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×765 560X483X731 NA Reinforced Plastic Shelf with Rubber Feet None (Rubber Feet) 10/sheet Standard Desiccator BG SDBG2P 16 SD-BG2P Reinforced Plastic Shelf Board x 2 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 40,805.00

฿ 37,540.60

DESICCATOR 1 Piece(s) 19 Day(s) 574×517×765 560X483X731 NA Stainless steel shelf, with rubber legs None (Rubber Feet) 20/Sheets Standard Desiccator -BGSDBG2S 16 SD-BG2S Stainless Steel Shelf Board x 2 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1