(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Prevention Specification Desiccator

Static Electricity Prevention Specification Desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 98,963.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6129-01 SALE
1-6129-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 98,963.00

฿ 74,222.25

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 10/sheet Static Electricity Prevention Specification Desiccator SD-SSE 30 SD-SSE 4560111768443 Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 191,987.00

฿ 135,523.62

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 20/Sheets Static Electricity Prevention Specification Desiccator SD-WSEN 48 SD-WSEN 4560111768450 Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Material
    Antistatic Vinyl Chloride Resin (PVC) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Conductivity is verified including stainless steel shelf boards. Reduce the generation of static electricity by connecting a ground wire.
  • Footnotes
    Please refer to 1-5216-07 and 08, 1-045-11, and 1-987-1 for mountable shelves.
  • Internal Capacity
    1 unit

Product Description

Conductivity is verified including stainless steel shelf boards. Reduce the generation of static electricity by connecting a ground wire.

Part Number
1-6129-01 SALE
1-6129-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 98,963.00

฿ 74,222.25

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 10/sheet Static Electricity Prevention Specification Desiccator SD-SSE 30 SD-SSE 4560111768443 Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 191,987.00

฿ 135,523.62

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 20/Sheets Static Electricity Prevention Specification Desiccator SD-WSEN 48 SD-WSEN 4560111768450 Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1