(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9049-11 |
1-9049-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 41,048.00 ฿ 32,838.40 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 350×208×350 | 6.8 | Clean Exhaust Unit W350AD | W350AD | 1 unit | ||
฿ 52,960.00 ฿ 42,368.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 600×208×350 | 8.8 | Clean Exhaust Unit W600AD | W600AD | 1 unit |
[Features]
· The pre-filter and HEPA filter expel dust, etc., which has been sucked in from the front as clean air from the back.
· The foldable hood with a handle is compact and easy to carry around.
Part Number |
---|
1-9049-11 |
1-9049-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 41,048.00 ฿ 32,838.40 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 350×208×350 | 6.8 | Clean Exhaust Unit W350AD | W350AD | 1 unit | ||
฿ 52,960.00 ฿ 42,368.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 600×208×350 | 8.8 | Clean Exhaust Unit W600AD | W600AD | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?