(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, HEPA Hood (Horizontal Air Flow Type) (1-9047-22)

Draft, HEPA Hood (Horizontal Air Flow Type) (1-9047-22)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9047-21 SALE
1-9047-22 SALE
1-9047-23 SALE
1-9047-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Effective working plane dimensions
(mm)
External Dimensions
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Power Consumption
(W)
HEPA filter
(mm)
Blow-off wind speed
(m/s)
Processing wind speed
(m3/min)
Quantity

฿ 267,200.00

฿ 188,616.48

FUME HOOD 1 Piece(s) 35 Day(s) With sash 815×569×630 900x825x1800 (2,120) *1 (*1 Height when door is fully opened) 76 HEPA Hood Exhaust Hood 900AD (with sash) Exhaust hood 900AD 64 610×610×50 0.2 5 1 unit

฿ 341,422.00

฿ 241,009.79

FUME HOOD 1 Piece(s) 35 Day(s) With sash 1115×569×630 1200x825x1800 (2,120) *1 (*1 Height when door is fully opened) 82 HEPA Hood Exhaust Hood 1200AD (with sash) Exhaust hood 1200AD 120 915×610×50 0.3 10 1 unit

฿ 252,355.00

฿ 178,137.39

FUME HOOD 1 Piece(s) 35 Day(s) Without sash 815×569×630 900×825×1555 71 HEPA Hood Exhaust Hood 900AD (without sash) Ventilation Hood 900AD (without sash) 64 610×610×50 0.2 5 1 unit

฿ 331,525.00

฿ 234,023.50

FUME HOOD 1 Piece(s) 35 Day(s) Without sash 1115×569×630 1200×825×1555 92 HEPA Hood Exhaust Hood 1200AD (without sash) Ventilation Hood 1200AD (without sash) 120 915×610×50 0.3 10 1 unit

Basic Specifications

  • Product Type
    Dust draft
  • Material
    Work surface: stainless steel (SUS304), side window: transparent antistatic PVC (vinyl chloride resin), frame: molded aluminum frame (corrosion-resistant anodization treatment)
  • Specifications
    Horizontal air flow type
  • Power Supply
    AC100V 50/60Hz
  • Pretreatment Filter
    PA (Nylon) Nonwoven Fabric
  • Dust collection efficiency
    99.97% or more (0.3 μm particles)
  • Footnotes
    * Cannot be used in chemical tests. * At installation, raise the back surface by 20 cm or more.
  • Quantity
    1 unit

Product Description

[Features]
· A draft chamber used for work with an HEPA filter attached for exhaust gas.
· Can be used for powder experiments, and in cleanrooms for work which produces dust.

Part Number
1-9047-21 SALE
1-9047-22 SALE
1-9047-23 SALE
1-9047-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Effective working plane dimensions
(mm)
External Dimensions
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Power Consumption
(W)
HEPA filter
(mm)
Blow-off wind speed
(m/s)
Processing wind speed
(m3/min)
Quantity

฿ 267,200.00

฿ 188,616.48

FUME HOOD 1 Piece(s) 35 Day(s) With sash 815×569×630 900x825x1800 (2,120) *1 (*1 Height when door is fully opened) 76 HEPA Hood Exhaust Hood 900AD (with sash) Exhaust hood 900AD 64 610×610×50 0.2 5 1 unit

฿ 341,422.00

฿ 241,009.79

FUME HOOD 1 Piece(s) 35 Day(s) With sash 1115×569×630 1200x825x1800 (2,120) *1 (*1 Height when door is fully opened) 82 HEPA Hood Exhaust Hood 1200AD (with sash) Exhaust hood 1200AD 120 915×610×50 0.3 10 1 unit

฿ 252,355.00

฿ 178,137.39

FUME HOOD 1 Piece(s) 35 Day(s) Without sash 815×569×630 900×825×1555 71 HEPA Hood Exhaust Hood 900AD (without sash) Ventilation Hood 900AD (without sash) 64 610×610×50 0.2 5 1 unit

฿ 331,525.00

฿ 234,023.50

FUME HOOD 1 Piece(s) 35 Day(s) Without sash 1115×569×630 1200×825×1555 92 HEPA Hood Exhaust Hood 1200AD (without sash) Ventilation Hood 1200AD (without sash) 120 915×610×50 0.3 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1