(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Flat Hood (3-5666-21)

Draft, Flat Hood (3-5666-21)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5666-21 SALE
3-5666-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code Quantity

฿ 21,592.00

฿ 17,273.60

FUME HOOD 1 Piece(s) 19 Day(s) 450X600X100 8 Flat Hood SUS450 Flat Hood 450 4560111775335 1 unit

฿ 26,275.00

฿ 21,020.00

FUME HOOD 1 Piece(s) 19 Day(s) 600X600X100 10 Flat Hood SUS600 Flat Hood 600 4560111775342 1 unit

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Material Details
    Stainless Steel (SUS304)
  • Duct Connector(φ mm)
    75
  • Top Plate Uniform Load Resistance(kg)
    20
  • Perforated(φ mm)
    5
  • Features
    Prevents gas from entering the room by exhausting it through micropores on the workbench surface. Use this for gas with a high specific gravity.
  • Quantity
    1 unit

Product Description

[Features]

· Minimizes opening and protects workers.


· Suitable for exhaust gas with a low specific gravity. The structure helps prevent the gas from leaving the hood, with a protector to prevent the disbursement of chemicals.

· Since the opening can be changed in 3 steps, it can be used selectively according to the application.

· A hood to protect workers from chemical fumes and the like generated during dispensing and weighing of chemicals. Also suitable for devices other than scales.

· A simple hood which is easy to use.

· Made of transparent PVC which is good for hand work.
· With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case.

· Prevents gas from entering the room by exhausting it through micropores on the workbench surface. To be used for gas with a high specific gravity.

· Convenient for the local absorption of air.
· A flexible-type hood for adjusting the direction of the absorption port.

Part Number
3-5666-21 SALE
3-5666-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code Quantity

฿ 21,592.00

฿ 17,273.60

FUME HOOD 1 Piece(s) 19 Day(s) 450X600X100 8 Flat Hood SUS450 Flat Hood 450 4560111775335 1 unit

฿ 26,275.00

฿ 21,020.00

FUME HOOD 1 Piece(s) 19 Day(s) 600X600X100 10 Flat Hood SUS600 Flat Hood 600 4560111775342 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1