(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9036-01 |
1-9036-11 |
1-9036-12 |
1-9036-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Details Type | Weight (kg) |
Product Name | Manufacturer Model Number | JAN Code | Power Supply | Material Details | Power Consumption (W) |
Ventilation Air Volume (m3/min) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,642.00 ฿ 46,113.60 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 300X300X365 | - | 4.8 | Deodorizing Mini Draft DMD-1 | DMD-1 | 4560111769198 | AC100V 50/60Hz | Main Body: Transparent PMMA (Acrylic), Unit Exterior: Steel Baked Coating | 50Hz/7・60Hz/6 | 50Hz/0.7、60Hz/0.8 | A space-saving type which exhausts odors and gasses by absorbing them with activated carbon. | 1 unit | ||
฿ 7,273.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 150X150X20 | For neutral gas | 0.12 | Replacement Activated Carbon (For Neutral Gas) | Activated Carbon Filter (for Neutral Gas) | 4560111769204 | - | - | - | - | - | 1 pc. | ||
฿ 8,638.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 150X150X20 | For acid gas | 0.12 | Replacement Activated Carbon (For Acid Gas) | Activated Carbon Filter (for Acidic Gas) | 4560111769211 | - | - | - | - | - | 1 pc. | ||
฿ 11,717.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 150X150X20 | For basic gas | 0.12 | Replacement Activated Carbon (For Basic Gas) | Activated Carbon Filter (for Basic Gas) | 4560111769228 | - | - | - | - | - | 1 pc. |
A space-saving type which exhausts odors and gasses by absorbing them with activated carbon.
Part Number |
---|
1-9036-01 |
1-9036-11 |
1-9036-12 |
1-9036-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Details Type | Weight (kg) |
Product Name | Manufacturer Model Number | JAN Code | Power Supply | Material Details | Power Consumption (W) |
Ventilation Air Volume (m3/min) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,642.00 ฿ 46,113.60 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 300X300X365 | - | 4.8 | Deodorizing Mini Draft DMD-1 | DMD-1 | 4560111769198 | AC100V 50/60Hz | Main Body: Transparent PMMA (Acrylic), Unit Exterior: Steel Baked Coating | 50Hz/7・60Hz/6 | 50Hz/0.7、60Hz/0.8 | A space-saving type which exhausts odors and gasses by absorbing them with activated carbon. | 1 unit | ||
฿ 7,273.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 150X150X20 | For neutral gas | 0.12 | Replacement Activated Carbon (For Neutral Gas) | Activated Carbon Filter (for Neutral Gas) | 4560111769204 | - | - | - | - | - | 1 pc. | ||
฿ 8,638.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 150X150X20 | For acid gas | 0.12 | Replacement Activated Carbon (For Acid Gas) | Activated Carbon Filter (for Acidic Gas) | 4560111769211 | - | - | - | - | - | 1 pc. | ||
฿ 11,717.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 150X150X20 | For basic gas | 0.12 | Replacement Activated Carbon (For Basic Gas) | Activated Carbon Filter (for Basic Gas) | 4560111769228 | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?