(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7625-01 |
3-4060-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Amount (m3/min) |
Details Type | Product Name | Manufacturer Model Number | Power Consumption (W) |
Static Pressure (kPa) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,733.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | - | Horizontal type set (with flow rate adjustment mechanism) | Tabletop Ventilation Volume Adjustment Draft Lateral Set | Horizontal type set (with flow rate adjustment mechanism) | - | - | 1 unit | ||
฿ 65,460.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 6.7/5.8 | Horizontal type set | Desktop Type Draft Horizontal Type Set | Horizontal type set | 93/110 | 0.36/0.5 | - |
Benchtop-type draft equipped with an activated carbon filter.
[Features]
· Has a front door for which the height of the opening can be changed.
· The adjustable air flow type can be set to 3 levels of exhaust air flow, high/medium/low.
· Power supply: 100 V AC, 50/60 Hz.
· Power cord length: 1.8 m (2P plug).
· Material: Main body framework: aluminum extruded material, front side window: clear PMMA (acrylic).
· Main body size: 800 × 471 × 832.5 mm (fan unit included), main body weight: 21.2 kg.
[Applications]
· Simple draft with an aluminum frame.
Part Number |
---|
1-7625-01 |
3-4060-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Amount (m3/min) |
Details Type | Product Name | Manufacturer Model Number | Power Consumption (W) |
Static Pressure (kPa) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,733.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | - | Horizontal type set (with flow rate adjustment mechanism) | Tabletop Ventilation Volume Adjustment Draft Lateral Set | Horizontal type set (with flow rate adjustment mechanism) | - | - | 1 unit | ||
฿ 65,460.00 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 6.7/5.8 | Horizontal type set | Desktop Type Draft Horizontal Type Set | Horizontal type set | 93/110 | 0.36/0.5 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
A simple draft with an aluminum frame and a front door with an adjustable opening height. Equipped with an activated carbon filter. The adjustable air flow type can be set to 3 levels of exhaust air flow, high/medium/low.
Air flow adjuster
Air flow adjuster
Replacement activated carbon
Air Flow (m3/min) | Static Pressure (kPa) | Power Consumption (W) |
---|---|---|
6.7/5.8 | 0.36/0.5 | 93/110 |
*1-7625-01 has a knob for the air flow adjustment feature on the fan unit.
Fan Format | 12 cm Sirocco Fan |
---|---|
Electric Motor Format | 2 Pole, Fully Enclosed, Outer Fan Condenser, Induction Motor (Thermal Protector Built-In) |
Rating | Single-Phase 100 V, 50/60 Hz |
Time Rating | Continuous |
Motor Insulation Class | E Class |
50 Hz | 60 Hz | ||
---|---|---|---|
Maximum Air Flow | m3/min | 6.0 | 6.6 |
Maximum Static Pressure | mmAq | 30 | 50 |
Current 100 V | A | 0.8 | 1.0 |
Input | W | 72 | 97 |
Rotational Speed | rpm | 2,530 | 2,640 |
*For continuous use in 60 Hz regions, use with a current of 0.9 A (0.45) or less.
How can we improve?
How can we improve?